|
|
Product InformationDescriptionThe THS7374EVM is an evaluation module for the PW (14-lead TSSOP) package. The THS7374EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The THS7374EVM is configured with 75-ohm input and output signal terminations. The THS7374EVM User's Guide is included within the Product Datasheet. Features
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| THS7374 | 4-Ch SDTV (Component and Composite) Video Amplifier with 9.5MHz Filters and 6dB Gain | Video Functions | |