|
|
Product InformationDescriptionThe THS9001 evaluation module (EVM) User's Guide is included within the Datasheet. The THS9001EVM provides a platform for evaluating the THS9001 medium power, cascadeable, gain block amplifier. The user needs only power, input signal, and test instrument to operate the EVM. Applications:
Features
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| THS9000 Cascadable Amp Evaluation Module | THS9000EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| THS9000 | 50 MHz to 400 MHz Casadable Amplifier | Video Functions | |
| THS9001 | 50-MHz to 350-MHz Cascadeable Amplifier | Video Functions | |