|
|
Product InformationDescriptionThe Ultrasound Receive Chain Demonstration Platform was designed for ease of use in evaluating the VCA2615 and ADS5272 devices in an eight-channel beamforming applications. The Ultrasound Receive Chain demonstration platform is designed to interface the VCA2615 variable gain amplifier with the ADS5272 low voltage differential signal (LVDS) output data converter. The CDCM7005 jitter cleaner provides the 65MHz clock to the ADS5272, although a bypass option is available. Additionally, an ADSDeSer-50EVM is necessary in order to convert the serial LVDS outputs of the ADS5272 to parallel data for a complete evaluation. What's IncludedOrder Options
Technical Documents
| ||||||||||||||||||||||
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| 8-Channel Serial LVDS Deserializer | ADSDESER-50EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS5272 | 8-Channel 65 MSPS Analog to Digital Converter | Data Converters | |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Ultra Low Jitter Synthesizer and Jitter Cleaner | |
| VCA2615 | 2-Channel Variable Gain Amplifier | Amplifiers and Linear | |
Most Popular Tags for TI-TUS5000EVM: