IEEE802.15.4 Medium Access control (MAC) software stack Status: ACTIVE

TIMAC


      
         
  TIMAC
NameIEEE802.15.4 Medium Access control (MAC) software stack
StatusACTIVE
Price (US$)Free 

Product Information

Description

TIMAC - IEEE802.15.4 Medium Access Control (MAC) Software Stack.

To download the free tools download one or more of these software files:

Download & Register

TIMAC-CC2530-1.3.0.exe for the CC2530 System-on-Chip.

TIMAC-CC2430-1.3.0.exe for the CC2430 System-on-Chip.

TIMAC-EXP5438-1.3.0.exe for the MSP430F5438 + CC2520.

TIMAC-MSP2618-1.3.0.exe for the MSP430F2618 + CC2520.

By registering, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.

Important notice:

The CC2530 and CC2430 versions of the TIMAC are built and tested with the IAR EW8051 v7.51A compiler.

The MSP430F2618+CC2520 (TIMAC-MSP2618-1.3.0) and MSP430F5438+CC2520 (TIMAC-EXP5438-1.3.0) versions are built and tested with the IAR EW430 v4.20 compiler. For further information please see also the release notes in the readme.txt file (included in the installers).

Features

  • Support for IEEE 802.15.4-2003
  • Multiple Platforms
  • Easy Application Development
  • Easy Porting

TIMAC is certified to be compliant with the IEEE 802.15.4 standard.

TIMAC is distributed as object code free of charge. There are no royalties for using TIMAC.

Support Software

Compatibility Issues

TIMAC is compiled using compilers from IAR. Evaluation version of the IAR compiler can be downloaded from www.iar.com

Free Evaluation Tool Description

TIMAC is an IEEE 802.15.4 Medium Access Control software stack for TI IEEE 802.15.4 transceivers and System-on-Chips.

You can use TIMAC when you:

  • Need a wireless point-to-point or point-to-multipoint solution. E.g. multiple sensors reporting directly to a master.
  • Need a standardized wireless protocol.
  • Have battery powered and/or mains powered nodes.
  • Need support for acknowledgement and retransmission.
  • Have low data rate requirements. (Around 100 kbps effective data rate.)

    
Related Software
Name Part# Company Software Type
Z-Stack - ZigBee Protocol Stack Z-STACK Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
CC2430 Development Kit CC2430DK Texas Instruments Development Boards/EVMs 
CC2430 ZigBee Development Kit CC2430ZDK Texas Instruments Development Boards/EVMs 
CC2431 Development Kit CC2431DK Texas Instruments Development Boards/EVMs 
CC2431 ZigBee Development Kit CC2431ZDK Texas Instruments Development Boards/EVMs 
CC2520 Development Kit CC2520DK Texas Instruments Development Boards/EVMs 
CC2530 Development Kit CC2530DK Texas Instruments Development Boards/EVMs 
CC2530 ZigBee Development Kit CC2530ZDK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols 
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols 
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols 
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs 
CC2531 CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications Low Power RF ICs 

Support and Community

Customer Tags Help

Most Popular Tags for TIMAC:

View All Tags

Other Support