Dual PWM Control Circuit Status: ACTIVE

TL1451AEVM-166


      
         
Getting Started Documentation   TL1451EVM-166 3.3-V/1.8-V Dual Buck EVM Using the TL1451A (PDF 559 KB) 2137 views
12 Feb 2001 

  TL1451AEVM-166
NameDual PWM Control Circuit
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TL1451AEVM-166 is a completly designed and tested dual output power supply that delivers 1.5A at 3.3V and 1A at 1.8V with an input range of 4.5V to 5.5V.

Gerber files available on request.

Features

The EVM is suited for evaluating and designing with the TL1451A Dual PWM Control Circuit.

  • Input Voltage Range: 4.5 V to 5.5 V
  • Output Current Range: Ch1 0A - 1.5A, Ch2 0A - 1.0A
  • Output Ripple: 30 mV
  • Operating Frequency: 300 kHz
  • Efficiency (full load): 85%

The TL1451AEVM-166 requires a 5V power supply.

Order Options

 TL1451AEVM-166
Name Dual PWM Control Circuit
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TL1451AEVM-166 Help

Datasheet

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
TL1451A Dual Channel Controller with Wide Input Voltage Range Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support