TL4242EVM-543 Evaluation Module Status: ACTIVE

TL4242EVM-543


      
         
  TL4242EVM-543
NameTL4242EVM-543 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TL4242EVM

The TL4242EVM demonstrates the TL4242 IC configured to supply programmable constant current ≤500mA to LEDs on the output.

Features

  • Adjustable Constant Current up to 500 mA (±5%)
  • Wide Input Voltage Range up to 42V
  • Low Drop Voltage
  • Open-Load Detection
  • Overtemperature Protection
  • Short-Circuit Proof
  • Reverse-Polarity Proof
  • Wide Temperature Range: –40°C to 150°C

Order Options

 TL4242EVM-543
Name TL4242EVM-543 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TL4242EVM-543 Help

User Guides

    
Related Devices
Part# Name Product Family
TL4242 Adjustable LED Driver Lighting and Display Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support