|
|
Product InformationDescriptionThe TLC59116 is an I2C bus-controlled, 16-channel LED driver that is optimized for red/green/blue/amber (RGBA) color mixing and backlight application for amusement products. Each LED output has its own 8-bit resolution (256 steps), fixed-frequency, individual PWM controller that operates at 97 kHz, with a duty cycle that is adjustable from 0% to 99.6%. The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value. Order Options
Technical DocumentsMost useful technical documents for TLC59116EVM-390 User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TLC59116 | 16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver | Lighting and Display Solutions | |