TLC5944 LED Driver Evaluation Module Status: ACTIVE

TLC5944EVM-358


      
         
  TLC5944EVM-358
NameTLC5944 LED Driver Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The Texas Instruments TLC5944 is a 16-channel, constant-current LED driver that is capable of driving up to 60 mA per channel. The TLC5944 has several features including 6-bit Dot Correction, 12-bit grayscale PWM dimming, Pre-Charge FET, LED failure and overtemperature detection. This EVM contains three TLC5944 integrated circuits (IC) connected in series. The three ICs drive 16 light-emitting diodes (LED), each having a red, green, and blue LED in the same package. The EVM is also configured to demonstrate LED multiplexing, which is connecting more than one LED to an LED driver output. The EVM demonstrates multiplexing by connecting an additional row of red LEDs to one of the LED driver ICs. The practice of multiplexing LEDs often generates a phenomenon known as Ghosting. This phenomenon is also called Phantom Noise or Spike Noise. Ghosting occurs when an LED is programmed to be off, but is visually illuminated. The LED is illuminated because of stray currents flowing through it that are generated by switching the rows of LEDs in and out of the circuit, stray board capacitance, and mismatches in diode forward voltages. The TLC5944 contains Pre-Charge FETs that shunt these currents around the LEDs so they do not produce light. The EVM GUI software allows the user to easily demonstrate multiplexing both with and without the Pre-Charge FETs to see the ghosting effect.

What's Included

Order Options

 TLC5944EVM-358
Name TLC5944 LED Driver Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TLC5944EVM-358 Help

User Guides

    
Related Software
Name Part# Company Software Type
TLC594x Family Evaluation Software TLC594XEVM-SW Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TLC5944 16-Channel, 12-Bit PWM LED Driver with 6-Bit Dot Correction and Pre-Charge FET Lighting and Display Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support