TLV2553 Evaluation Module Status: ACTIVE

TLV2553EVM


      
         
Getting Started Documentation   TLV2553/56EVM User's Guide (PDF 171 KB) 904 views
21 Mar 2003 

  TLV2553EVM
NameTLV2553 Evaluation Module
StatusACTIVE
Price (US$) 
Order Options


Product Information

Description


View  View TLV2553EVM

TLV2553EVM exercises all of the TLV2553 operating characteristics.

The TLV2553EVM and the TLV2556EVM are 11-Channel, 12-bit analog-to-digital converter boards based on the TLV2553 ADC or TLV2556 ADC. The ADC uses a synchronous serial interface which can be simply interfaced to many micro controllers using the SPI protocol. The EVM also incorporates a stable voltage reference buffered by an operational amplifier, to ensure a low-noise voltage reference for the ADC.

FAQ's:

  • If I only request literature what will I receive?
    • The TLV2553EVM User's Guide SLAU102 includes schematic, board layout, and BOM
    • The TLV2553 Data Sheet SLAS354
  • Does the TLV2553EVM come with any connectors?
    No the EVM does not come with connectors or cables these must be supplied by the customer.
  • What does the TLV2553EVM do?
    The EVM is a Circuit board which allows the designer to run an evaluation of the TLV2553 device in real time.
  • Can I get the board design/gerber files/artwork?
    Yes, gerber files are available.
  • Can I purchase more than 1?
    Yes.
  • Can you bill me for the EVM?
    No, We take credit cards, purchase orders and corporate checks.
  • How long will it take to receive the EVM?
    You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
  • Where can I get samples of the TLV2553 or ICs is this group?
    By contacting you local TI authorized distributor.
  • What if I have a technical question?
    Refer to the product information center (PIC) - the number is (972) 644-5580, 8am-6pm central time.
  • Does this product have NAFTA exemption?
    No, EVMs are not qualified for NAFTA exemption.

Order Options

 TLV2553EVM
Name TLV2553 Evaluation Module
Status  ACTIVE 
Price (US$)  
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TLV2553EVM Help

User Guides

    
Related Devices
Part# Name Product Family
TLV2553 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support