TLV320AIC10 Evaluation Module (EVM) Status: ACTIVE

TLV320AIC10EVM


      
         
Getting Started Documentation   TLV320AIC10 EVM User's Guide (Rev. D) (PDF 1427 KB) 2221 views
12 Jan 2001 

  TLV320AIC10EVM
NameTLV320AIC10 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

An evaluation kit is now available to evaluate the performance of the TLV320AIC10 DSPcodec. The TLV320AIC10 provides a glueless interface to TI's TMS320 C54x and C6x DSPs. The EVM has several functions:

  1. Supports the DSP McBSP gluelessly. 1 Master and 7 Slave codecs are supported (The board contains a master and slave codec already populated).
  2. Full Microphone Interface. Only hookup is required for an electret microphone.
  3. Full DAA Interface. The EVM includes a standard DAA.
  4. Normal Analog Input/Output. The input is with front-end amplifiers. There is a single-ended to differential amplifier stage. Output goes to 8-ohm speaker drivers.

The TLV320AIC10 DSPcodec features a powerful glueless serial interface that maximizes DSP performance and eliminates glue logic. It supports a Direct Configuration Mode for On-the-Fly Reconfiguration. Up to 8 codecs (1 Master and 7 Slaves) on a single serial port are supported. Only 39mW of power are dissipated at 8KSPS which is 25% lower than the competition. Power management is included, giving you the flexibility to conserve power. Additional features of the TLV320AIC10 include Built-in Microphone Bias and Pre-Amp, Programmable Gain Amplifier (PGA), Anti-Aliasing Filter, and Hybrid Op-Amp.

Data Converter Plug-In for Code Composer Studio™

The data converter plug-in for Code Composer Studio™ from TI is an example of the benefits developers can realize from the eXpressDSP™ Open Plug-in Architecture. It provides software support for TI's data converters and TI's TMS320C5000™ and TMS320C6000™ DSP platforms. To obtain the plug-in, please visit our Web site at www.ti.com/sc/dcplug-in.

Connect a 30 AWG insulated wire from Pin 7 of U14 to Pin 7 of U17 to complete ground connection.

Features

TLV320AIC10EVM features:

  • Allows full evaluation of the TLV320AIC10 DSPcodec
  • Provides direct connection to the TMS320C54x and TMS320C6x DSP Starter Kits or other systems with a compatible serial port, including SPI
  • Includes data manual
  • Software drivers are available free at the link above

TLV320AIC10 Product Features:

  • 16-bit, 22KSPS, which covers a wide range of voice-band applications
  • Master/Slave with Auto-Cascading which provides interface for up to 8 codecs to a single DSP serial port
  • Direct Configuration Mode which allows for on-the-fly programmability
  • Powerful Glueless Serial Interface
  • Power dissipation equal to 39mW at 8KSPS
  • Continuous Data Transfer Mode which supports DSP Autobuffering to reduce ISR (Interrupt Service Routine) overhead
  • SNR equal to 85dB

Order Options

 TLV320AIC10EVM
Name TLV320AIC10 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TLV320AIC10EVM Help

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TLV320AIC10 Low-Power Mono Voice Band CODEC Audio Converter and CODEC 
TMS320VC5416 Digital Signal Processor C5000™ Low Power DSPs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support