|
|
Product InformationDescriptionThe TLV320AIC26 is a low power, high performance audio codec with mono input and stereo output. There are two digital interface buses on the TLV320AIC26 that communicate with a host processor: the SPI Interface and I2S interface. The SPI serial interface is for a host processor to control the TLV320AIC26, the audio data is communicated to the AIC26 over the I2S bus. The TLV320AIC26EVM accesses both of these buses through the use of a USB microcontroller, which provides a way to generate data for both buses from a PC running Windows 98SE, 2000, or XP. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TLV320AIC26 | Low-Power Mono ADC / Stereo DAC with HP/Speaker Amplifier and 12-bit measurement ADC | Audio Converter and CODEC | |