TLV320AIC3007 Evaluation Module (EVM) and USB motherboard Status: ACTIVE

TLV320AIC3007EVM-K


      
         
  TLV320AIC3007EVM-K
NameTLV320AIC3007EVM-K Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The TLV320AIC3007EVM is in the Texas Instruments modular EVM form factor, which allows direct evaluation of the device performance and operating characteristics, and eases software development and system prototyping.

This EVM is compatible with the 5-6K Interface Evaluation Module (SLAU104)and the HPA-MCUINTERFACE (SLAU106) from Texas Instruments and additional third-party boards which supports the TI Modular EVM format.

The TLV320AIC3007EVM-K is a complete evaluation/demonstration kit, which includes a USB-based motherboard called the USB-MODEVM Interface board and evaluation software for use with a PC running the Microsoft Windows operating systems.

Features

  • Full-featured evaluation board for the TLV320AIC3007 2-channel audio codec with integrated Class-D amplifier.
  • Modular design for use with a variety of digital signal processor (DSP) and Microcontroller interface boards.
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation.
  • Onboard microphone for ADC evaluation
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices.

What's Included

Order Options

 TLV320AIC3007EVM-K
Name TLV320AIC3007EVM-K Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TLV320AIC3007EVM-K Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier Audio Converter and CODEC 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support