TLV320AIC3107 Evaluation Module (EVM) and USB motherboard Status: ACTIVE

TLV320AIC3107EVM-K


      
         
Getting Started Documentation   TLV320AIC3107EVM-K - User Guide (PDF 3062 KB) 509 views
20 Nov 2008 

  TLV320AIC3107EVM-K
NameTLV320AIC3107EVM-K Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The TLV320AIC3107EVM-K is a combination of two boards the TLV320AIC3107EVM and a USB-MODEVM to allow operation with personal computers. The TLV320AIC3107EVM is an EVM manufactured in Texas Instruments modular EVM form factor. This evaluation module (EVM) is a complete stereo audio codec with several inputs and outputs, extensive audio routing, mixing, and effects capabilities. The modular form factor allows direct evaluation of the TLV320AIC3107 device, a low power stereo audio codec with integrated mono Class-D amplifier. The modular EVM is also compatible with the 56KINTERFACE and HPA-MCUINTERFACE boards from Texas Instruments and third party boards that support TI's modular EVM system.

Features

  • Full-featured evaluation board for the TLV320AIC3107 stereo audio codec
  • Modular design for use with a variety of digital signal processors (DSPs) and microcontroller interface boards
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Analog output signals from the TLV320AIC3107EVM-K are available on top and bottom connectors
  • On-board microphone for ADC evaluation
  • Integrated mono Class-D amplifier

Support Software

Order Options

 TLV320AIC3107EVM-K
Name TLV320AIC3107EVM-K Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TLV320AIC3107EVM-K Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier Audio Converter and CODEC 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support