TLV320AIC3204 Evaluation Module (EVM) and USB motherboard Status: ACTIVE

TLV320AIC3204EVM-K


      
         
Getting Started Documentation   TLV320AIC3204EVM-K - User Guide (PDF 3063 KB) 979 views
21 Oct 2008 

  TLV320AIC3204EVM-K
NameTLV320AIC3204EVM-K Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The TLV320AIC3204EVM-K is a complete evaluation/demonstration kit for the TLV320AIC3204 audio codec. The kit includes a TLV320AIC3204EVM, and a USB-based motherboard called the USB-MODEVM Interface board. The TLV320AIC3204EVM-K software, the AIC3204 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3204. This tool was specifically designed to make learning the TLV320AIC3204 easy.

The TLV320AIC3204EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.

Features

  • Full-featured evaluation board for the TLV320AIC3204 stereo audio codec
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Onboard microphone for ADC evaluation
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices.

Support Software

Order Options

 TLV320AIC3204EVM-K
Name TLV320AIC3204EVM-K Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TLV320AIC3204EVM-K Help

User Guides

    
Related Devices
Part# Name Product Family
TLV320AIC3204 Very Low-Power Stereo Audio CODEC with Power TuneTM Technology Audio Converter and CODEC 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support