TLV320AIC3254 Evaluation Module (EVM) and USB motherboard Status: ACTIVE

TLV320AIC3254EVM-K


      
         
Getting Started Documentation   TLV320AIC3254EVM-K - User Guide (HTM 8 KB) 2735 views
15 Oct 2008 Read Abstract

  TLV320AIC3254EVM-K
NameTLV320AIC3254EVM-K Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The TLV320AIC3254EVM-K is a complete evaluation/demonstration kit for the TLV320AIC3254 audio codec. The kit includes a TLV320AIC3254EVM, and a USB-based motherboard called the USB-MODEVM Interface board. The TLV320AIC3254EVM-K software, the AIC3254 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3254. This tool was specifically designed to make learning the TLV320AIC3254 easy.

Software development for the TLV320AIC3254 is supported through TI's comprehensive PurePath Studio Development Environment. A powerful, easy-to-use tool designed specifically to simplify software development on the TLV320AIC3xxx miniDSP audio platform. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.

The TLV320AIC3254EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.

"To order this EVM please contact your local Product Information Center"

Features

  • Full-featured evaluation board for the TLV320AIC3254 stereo audio codec.
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Onboard microphone for ADC evaluation
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices.

Support Software

Order Options

 TLV320AIC3254EVM-K
Name TLV320AIC3254EVM-K Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TLV320AIC3254EVM-K Help

User Guides

More Literature

    
Related Tools
Name Part# Company Tool Type
PurePath™ Studio Graphical Development Environment (Portable Audio) AICPUREPATH_STUDIO Texas Instruments Compilers/Assemblers/Linkers 
Related Devices
Part# Name Product Family
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology Audio Converter and CODEC 

Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC3254EVM-K:

View All Tags

Other Support