|
|
Product InformationDescriptionThe TLV320AIC32EVM-PDK is a complete evaluation/demonstration kit for the TLV320AIC32. The kit includes a TLV320AIC32EVM, and a USB-based motherboard called the USB-MODEVM Interface board. Evaluation software for use with a personal computer running Microsoft Windows operating systems is provided, which allows exercising all the features of the TLV320AIC32, including design utilities for selecting PLL settings as well as designing digital filters for use with the TLV320AIC32. Features
Support Software
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TLV320AIC32 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects | Audio Converters and CODECs | |