TLV320AIC33 Evaluation Module (EVM) and USB motherboard Status: ACTIVE

TLV320AIC33EVM-PDK


      
         
Getting Started Documentation   TLV320AIC33EVM - User Guide (PDF 6848 KB) 4940 views
28 Nov 2005 

  TLV320AIC33EVM-PDK
NameTLV320AIC33EVM-PDK Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The TLV320AIC33EVM-PDK is a complete evaluation/demonstration kit for the TLV320AIC33. The kit includes a TLV320AIC33EVM, and a USB-based motherboard called the USB-MODEVM Interface board. Evaluation software for use with a personal computer running Microsoft Windows operating systems is provided, which allows exercising all the features of the TLV320AIC33, including design utilities for selecting PLL settings as well as designing digital filters for use with the TLV320AIC33.

Features

  • Complete evaluation kit for the study of the TLV320AIC33
  • TLV320AIC33EVM-PDK contains a USB connection to plug into the USB port on the PC
  • EVM will operate with multiple analog sources through on board top and bottom terminals
  • The USB-MOD Circuit Board has an led (D1-D7) which lights when the power supplies are active
  • The USB-MOD Board can supply power in three ways; USB, Lab power, or 6-10 VDC AC/DC wall mount supply (not included)

Support Software

Order Options

 TLV320AIC33EVM-PDK
Name TLV320AIC33EVM-PDK Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Sales Rep

Europe:
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TLV320AIC33EVM-PDK Help

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects Audio Converter and CODEC 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support