TLV320AIC36 Evaluation Module (EVM) and USB motherboard Status: ACTIVE

TLV320AIC36EVM-K


      
         
Getting Started Documentation   TLV320AIC36EVM-K - User Guide (PDF 10289 KB) 174 views
31 Mar 2009 

  TLV320AIC36EVM-K
NameTLV320AIC36 Evaluation Module (EVM)
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The TLV320AIC36EVM-K is a complete evaluation/demonstration kit for the TLV320AIC36 audio codec. The kit includes a TLV320AIC36 EVM, and a USB-based motherboard (USB-MODEVM). The TLV320AIC36EVM-K software, the TLV320AIC36 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC36.

Software development for the TLV320AIC36 is supported through TI's comprehensive PurePath Studio Development Environment. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.

The TLV320AIC36EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, touch screen interface, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.

"To order this EVM please contact your local Product Information Center"

Features

  • Full-featured evaluation board for the TLV320AIC36 stereo audio codec
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Onboard microphone for ADC evaluation
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices

Support Software

Order Options

 TLV320AIC36EVM-K
Name TLV320AIC36 Evaluation Module (EVM)
Status  ACTIVE 
Price (US$) $149.00 
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TLV320AIC36EVM-K Help

User Guides

    
Related Devices
Part# Name Product Family
TLV320AIC36 Low Power Stereo Audio Codec for Portable Audio/Telephony Audio Converter and CODEC 

Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC36EVM-K:

View All Tags

Other Support