– Free production-quality code is offered with production licensing. Many of the codecs are available for immediate download. Some require request. After a request is processed, download instructions will be emailed to you.
The DM355S AUDIO Codec Bundle must be used when TMS320CDM355 devices are used. This Ittiam production code is also available for free. Pleas contact Ittiam directly for support questions.
The HE-AAC and LC encoders are proven modules. The ready-to-implement HE-AAC and LC encoders reduce time-to-market because they can be treated as tested modules and integrated into a software system. TI’s encoders conform to the standard originally developed by the International Organization for Standardization (ISO) and the International Electrotechnical Commission (IEC). The encoders implement the AAC low-complexity (LC) and long-term prediction (LTP) object types in addition to the high-efficiency (HE), low-memory and low-MIPS profiles which are compile-time options.
TI’s AAC is an optimized audio encoder and is xDM compliant. It is available in system tested codec combinations with Codec Engine, DSP/BIOS, DSPLink and Framework components.
Features
Supports AAC LC object type implementations up to two channels
Supports Audio Data Interchange Format (ADIF) and Audio Data Transport Stream (ADTS) input formats, those files encoded with ISO/IEC 13818-7 or 14496-3 compliant encoders
Supports sampling frequency range of 8 kHz – 96 kHz as per ISO/IEC 14496-3 standard
Supports maximum bit-rate based on sampling frequency as per standard
Technical Support from Authorized Software Providers
Customized technical support from Authorized Software Providers – To ensure qualified support, TI has established a worldwide network of Authorized Software Providers (ASPs). They support TI-enabled IP and provide customized software and engineering services for digital media applications.
For production codecs (BASIC or AUDIO Bundles), users will be notified of updates when they are available. Downloads will be delivered via myRegistered Software (TI’s software management portal).
For evaluation codecs, the most current version available is delivered at the time of the Evaluation request.