H.264 Video Decoder Status: ACTIVE

TMDH264D


      
         
  H264D365 H264D643X H264D644X H264D646X H264D648 H264DOMAP35X
NameH.264 Decoder - DM365H.264 Decoder - DM643xH.264 Decoder - DM644xH.264 Decoder - DM6467H.264 Decoder - DM648H.264 Decoder - OMAP35x
StatusACTIVEACTIVEACTIVEACTIVEACTIVEACTIVE
Price (US$)      
Version  Click GET SOFTWARE; Also in DVSDK      
Order Options

Order Options

Order Options

Order Options

Order Options

Order Options


Product Information

Description

Texas Instruments H.264 baseline profile (BP) and main profile (MP) decoder software conforms fully with the H.264 standard from the ITU-T. The H.264 BP and MP decoder offer flexible rate control which allows it to be tuned to support multiple applications, including video conferencing, video surveillance, broadcasting and numerous other end equipments. It features programmable codec parameters that can be optimized for speed or subjective video quality depending on the needs of the end product. The H.264 is highly optimized to a hard standard that supports numerous complex tools and allows for development time savings in terms of years instead of months.

Features

CAPABILITY SUPPORTED MP (V1.10) AND BP(V1.00)
  • eXpressDSP™ Algorithme Interface Standard (xDAIS) compliant
  • eXpressDSP™ Digital Media (xDM) compliant
  • Progressive frame-type picture decoding
  • Multiple slices and multiple reference frames
  • CAVLC decoding
  • Up to 16 MV per MB
  • Frame-based decoding with frame size in multiples of 16
  • Byte-stream syntax of the input bit stream
  • YUV 420 planar and 422 interleaved little endian formats
  • Compliance with JM version 10.1 reference decoder
CAPABILITY SUPPORTED (V1.10) MP ONLY
  • CAVLC decoding with CABAC arithmetic coding
  • Long term reference frames, Adaptive reference picture marking, Configurable delay for displayed frames
  • Frame cropping and non-multiple of 16 frame size
  • Supplemental Enhancement Info (SEI) and VUI
  • Supports skipping non-references (B frames)
  • MBAFF optimization for peak cases
  • Enhanced error recovery
  • Basic error concealment
  • Compliance for all valid allegro test cases
  • Support for I_PCM decoding
  • Follow new format for reporting performance in datasheet
  • Support for xDM "display width" feature
CAPABILITY SUPPORTED (V1.00) BP ONLY
  • H.264 Baseline Profile (BP) up to Level 3
Pricing & Inventory
Production-Tested Software Portfolio
Technical Support from Authorized Software Providers
Customized technical support from Authorized Software Providers – To ensure qualified support, TI has established a worldwide network of Authorized Software Providers (ASPs). They support TI-enabled IP and provide customized software and engineering services for digital media applications.

Required Development Tools for Digital Media Software Evaluation and Production

What's Included

  • Code
  • Datasheet
  • Examples
  • Release Notes

Available Updates

  • For production codecs (BASIC or AUDIO Bundles), users will be notified of updates when they are available. Downloads will be delivered via myRegistered Software (TI’s software management portal).
  • For evaluation codecs, the most current version available is delivered at the time of the Evaluation request.

Order Options

 H264D365H264D643XH264D644XH264D646XH264D648H264DOMAP35X
Name H.264 Decoder - DM365H.264 Decoder - DM643xH.264 Decoder - DM644xH.264 Decoder - DM6467H.264 Decoder - DM648H.264 Decoder - OMAP35x
Status  ACTIVE ACTIVE ACTIVE ACTIVE ACTIVE ACTIVE 
Price (US$)       
 






Technical Documents

Most useful technical documents for TMDH264D Help

User Guides

White Papers

More Literature

    
Related Software
Name Part# Company Software Type
AAC HE and LC Audio Decoder TMDAACD Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio Encoder TMDAACE Texas Instruments Algorithms / Codecs 
H.264 Video Encoder TMDH264E Texas Instruments Algorithms / Codecs 
JPEG Imaging Decoder TMDJPEGD Texas Instruments Algorithms / Codecs 
JPEG Imaging Encoder TMDJPEGE Texas Instruments Algorithms / Codecs 
MP3 Audio Decoder TMDMP3D Texas Instruments Algorithms / Codecs 
MP3 Audio Encoder TMDMP3E Texas Instruments Algorithms / Codecs 
MPEG-2 Video Decoder TMDMPEG2D Texas Instruments Algorithms / Codecs 
MPEG-2 Video Encoder TMDMPEG2E Texas Instruments Algorithms / Codecs 
MPEG-4 Video Decoder TMDMPEG4D Texas Instruments Algorithms / Codecs 
MPEG-4 Video Encoder TMDMPEG4E Texas Instruments Algorithms / Codecs 
eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDM TMDXDAISXDM Texas Instruments Algorithms / Codecs 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework Components TMDMFP Texas Instruments Framework Software 
Related Tools
Name Part# Company Tool Type
DM6446 Digital Video Evaluation Module TMDSEVM6446 Texas Instruments Development Boards/EVMs 
DM6467 Digital Video Evaluation Module TMDXEVM6467 Texas Instruments Development Boards/EVMs 
TMS320DM355 Digital Video Evaluation Module TMDXEVM355 Texas Instruments Development Boards/EVMs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDH264D:

View All Tags

Other Support