– Free production-quality code is offered with production licensing. Many of the codecs are available for immediate download. Some require request. After a request is processed, download instructions will be emailed to you.
Texas Instruments H.264 baseline profile (BP) encoder software conforms fully with the H.264 standard from the International Telecommunication Union Telecommunications Standardization Sector (ITU-T). The H.264 BP encoder offers flexible rate control which allows it to be tuned to support multiple applications, including video conferencing, video surveillance, broadcasting and numerous other end equipments. It features programmable codec parameters that can be optimized for speed or subjective video quality depending on the needs of the end product. The H.264 is highly optimized to a hard standard that supports numerous complex tools and allows for development time savings in terms of years instead of months.
Features
H.264 Baseline Profile (BP) up to Level 3
Two user-configurable rate control schemes: DCES_TM5 and PLR
Arbitrary resolutions up to SD (720×480), including standard image sizes such as SQCOF, QCIF, CIF, QVGA, VGA
User-definable setting for motion estimation controls the balance between encoder speed and quality
Quarter pel interpolation for motion estimation
User-configurable GOP length
Improves network performance by predicting missing data through the use of unrestricted motion search which references frames that may be partly outside the frame
De-blocking (two modes: on and off)
Selectable input formats between YUV planar and YUV 422 interleaved
Technical Support from Authorized Software Providers
Customized technical support from Authorized Software Providers – To ensure qualified support, TI has established a worldwide network of Authorized Software Providers (ASPs). They support TI-enabled IP and provide customized software and engineering services for digital media applications.
For production codecs (BASIC or AUDIO Bundles), users will be notified of updates when they are available. Downloads will be delivered via myRegistered Software (TI’s software management portal).
For evaluation codecs, the most current version available is delivered at the time of the Evaluation request.