JPEG Imaging Decoder Status: ACTIVE

TMDJPEGD


      
         
  JPEGDC64XPLUS JPEGD3X JPEGD365 JPEGD643X JPEGD644X JPEGD646X JPEGD648 JPEGDOMAP35X
NameJPEG Decoder - C64x+ DevicesJPEG Decoder - DM355/DM355sJPEG Decoder - DM365JPEG Decoder - DM643xJPEG Decoder - DM644xJPEG Decoder - DM646xJPEG Decoder - DM648JPEG Decoder - OMAP35x
StatusACTIVEACTIVEACTIVEACTIVEACTIVEACTIVEACTIVEACTIVE
Price (US$)        
Version  v2.00.006 In DVSDK (Provided by Ittiam) v1.00.00.04 v2.00.003 v2.00.003 v2.00.003 v2.00.003 v2.00.005 

Product Information

Description

– Free production-quality code is offered with production licensing. Many of the codecs are available for immediate download. Some require request. After a request is processed, download instructions will be emailed to you.

The DM355S AUDIO Codec Bundle must be used when TMS320CDM355 devices are used. This Ittiam production code is also available for free. Pleas contact Ittiam directly for support questions.

The JPEG decoder software is a proven module. The ready-to-implement JPEG algorithms reduce time-to-market because they can be treated as a tested module and integrated into a software system. TI’s JPEG module conforms to the JPEG standards approved by the International Organization for Standardization (ISO) and International Telecommunications Union (ITU). The DaVinci™ JPEG decoder features an optimized real-time compression algorithm for storing visual images according to the requirements of the JPEG standard.

The JPEG decoder is xDM compliant for still image and motion video applications. It can be tuned for optimal performance in applications like security or video conferencing via flexible dynamic quantization level control. It is available in system tested codec combinations with a codec engine, DSP/BIOS, DSPLink and Framework components. This combination includes JPEG decode in codec example applications and other example combinations are planned for the future.

Features

  • Baseline sequential mode with both interleaved and non-interleaved input format
  • YUV 444, YUV 422, YUV 420, YUV 411, and gray scale
  • Supports a maximum of three components
  • Supports a maximum of three quantization tables
  • Up to four Huffman tables each for AC and DC DCT coefficients
  • Arbitrary image size for sequential JPEG
  • 8-bit and 16-bit quantization tables
  • Resizing of output image by a factor of 1/2, 1/4, and 1/8
  • Supports YUV planar or YUV 422 interleaved output format
  • Frame level decoding of images for sequential mode
  • All data buffers and tables placed in external memory
  • Does not support source images of 12-bits per sample
  • JPEG File Interchange Format (JFIF) header is skipped
  • Restart management for bit stream with Define Restart Interval Marker (DRI) and Restart Marker (RST) are enabled
Pricing & Inventory
Production-Tested Software Portfolio
Technical Support from Authorized Software Providers
Customized technical support from Authorized Software Providers – To ensure qualified support, TI has established a worldwide network of Authorized Software Providers (ASPs). They support TI-enabled IP and provide customized software and engineering services for digital media applications.

Required Development Tools for Digital Media Software Evaluation and Production

Available Updates

  • For production codecs (BASIC or AUDIO Bundles), users will be notified of updates when they are available. Downloads will be delivered via myRegistered Software (TI’s software management portal).
  • For evaluation codecs, the most current version available is delivered at the time of the Evaluation request.

Technical Documents

Most useful technical documents for TMDJPEGD Help

User Guides

More Literature

    
Related Software
Name Part# Company Software Type
AAC HE and LC Audio Decoder TMDAACD Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio Encoder TMDAACE Texas Instruments Algorithms / Codecs 
H.264 Video Decoder TMDH264D Texas Instruments Algorithms / Codecs 
H.264 Video Encoder TMDH264E Texas Instruments Algorithms / Codecs 
JPEG Imaging Encoder TMDJPEGE Texas Instruments Algorithms / Codecs 
MP3 Audio Decoder TMDMP3D Texas Instruments Algorithms / Codecs 
MP3 Audio Encoder TMDMP3E Texas Instruments Algorithms / Codecs 
MPEG-2 Video Decoder TMDMPEG2D Texas Instruments Algorithms / Codecs 
MPEG-2 Video Encoder TMDMPEG2E Texas Instruments Algorithms / Codecs 
MPEG-4 Video Decoder TMDMPEG4D Texas Instruments Algorithms / Codecs 
MPEG-4 Video Encoder TMDMPEG4E Texas Instruments Algorithms / Codecs 
eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDM TMDXDAISXDM Texas Instruments Algorithms / Codecs 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework Components TMDMFP Texas Instruments Framework Software 
Related Tools
Name Part# Company Tool Type
DM6446 Digital Video Evaluation Module TMDSEVM6446 Texas Instruments Development Boards/EVMs 
DM6446 Digital Video Evaluation Module TMDXEVM6446 Texas Instruments Development Boards/EVMs 
DM6467 Digital Video Evaluation Module TMDXEVM6467 Texas Instruments Development Boards/EVMs 
TMS320DM355 Digital Video Evaluation Module TMDXEVM355 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TMS320DM335 Digital Media System-on-Chip (DMSoC) DaVinci™ Video Processors 
TMS320DM355 Digital Media System-on-Chip (DMSoC) DaVinci™ Video Processors 
TMS320DM357 Digital Media System-on-Chip (DMSoC) DaVinci™ Video Processors 
TMS320DM6431 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6433 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6435 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6437 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6443 DaVinci Digital Media System-on-Chip DaVinci™ Video Processors 
TMS320DM6446 DaVinci Digital Media System-on-Chip DaVinci™ Video Processors 
TMS320DM6467 Digital Media System-on-Chip DaVinci™ Video Processors 
TMS320DM647 Digital Media Processor DaVinci™ Video Processors 
TMS320DM648 Digital Media Processor DaVinci™ Video Processors 

Support and Community

Customer Tags Help

Most Popular Tags for TMDJPEGD:

View All Tags

Other Support