MP3 Audio Decoder Status: ACTIVE

TMDMP3D

      
         
  MP3D648 MP3D643X MP3D644X MP3D646X MP3DOMAP35X
NameMP3 DecoderMP3 Decoder - DM643xMP3 Decoder - DM644xMP3 Decoder - DM646xMP3 Decoder - OMAP35x
StatusACTIVEACTIVEACTIVEACTIVEACTIVE
Price (US$)     
Version  v1.31.001 v1.31.001 v1.31.001 v1.31.001 v1.31.001 

Product Information

Description

– Production-ready, easy-to-use audio and video codecs for digital media processors based on DaVinci™ technology and OMAP applications processors. Bundles may include NDK, G.711, JPEG, MPEG-2, H.264 BP and MPEG-4 SP codecs. Click Request form for details.

  • TO EVALUATE – Evaluate digital media software at no charge for 60 days with a simple click-wrap license.
  • FOR PRODUCTION – For certain Production Bundles, the license fee can WAIVED with acceptance of click-wrap license. License is available for review on the Request form. After your order is placed, instructions for downloading will be sent. The License will be presented during software download on MyRegistered Software (TI’s software management portal).

The TI MP3 audio decoder is an xDM compliant codec engine. It is available in system tested codec combinations with codec engine, DSP/BIOS, DSPLink and Framework components. The combination includes MPEG-2 decoder in audio/video example applications and other combination examples are planned for the future.

Features

  • Supports ISO/IEC 11172-3 Layer 1, Layer 2, and Layer 3 compliant streams
  • Variable Bit Rate (VBR) and Constant Bit Rate (CBR)
  • Bit rates of 32 to 448 kbps for Layer 1
    • 32 to 384 kbps for Layer 2
    • 8 to 320 kbps for Layer3
  • Mono and stereo MP3 media including all stereo modes
  • Outputs 16-bit raw Pulse Code Modulation (PCM) samples
  • Output in interleaved or block format for 2-channel
  • Layer 1 and Layer 2 decoder compliant only with ISO/IEC 11172-3 (MPEG-1 audio) standard
  • Layer 3 decoder is compliant with the following standards:
    • ISO/IEC 11172-3 (MPEG-1) (48 KHz, 44.1 KHz, 32 KHz)
    • ISO/IEC 13818-3 (MPEG-2) (24 KHz, 22.05 KHz, 16 KHz)
    • MPEG 2.5 extension (12 KHz, 11.025 KHz, 8 KHz)
  • Does not support free format streams
Pricing & Inventory
Production-Tested Software Portfolio
Technical Support from Authorized Software Providers
Customized technical support from Authorized Software Providers – To ensure qualified support, TI has established a worldwide network of Authorized Software Providers (ASPs). They support TI-enabled IP and provide customized software and engineering services for digital media applications.

Required Development Tools for Digital Media Software Evaluation and Production

Available Updates

  • For production codecs (BASIC or AUDIO Bundles), users will be notified of updates when they are available. Downloads will be delivered via myRegistered Software (TI’s software management portal).
  • For evaluation codecs, the most current version available is delivered at the time of the Evaluation request.

Technical Documents

Most useful technical documents for TMDMP3D Help

User Guides

More Literature

    
Related Software
Name Part# Company Software Type
AAC HE and LC Audio Decoder TMDAACD Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio Encoder TMDAACE Texas Instruments Algorithms / Codecs 
H.264 Video Decoder TMDH264D Texas Instruments Algorithms / Codecs 
H.264 Video Encoder TMDH264E Texas Instruments Algorithms / Codecs 
JPEG Imaging Decoder TMDJPEGD Texas Instruments Algorithms / Codecs 
JPEG Imaging Encoder TMDJPEGE Texas Instruments Algorithms / Codecs 
MP3 Audio Encoder TMDMP3E Texas Instruments Algorithms / Codecs 
MPEG-2 Video Decoder TMDMPEG2D Texas Instruments Algorithms / Codecs 
MPEG-2 Video Encoder TMDMPEG2E Texas Instruments Algorithms / Codecs 
MPEG-4 Video Decoder TMDMPEG4D Texas Instruments Algorithms / Codecs 
MPEG-4 Video Encoder TMDMPEG4E Texas Instruments Algorithms / Codecs 
eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDM TMDXDAISXDM Texas Instruments Algorithms / Codecs 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework Components TMDMFP Texas Instruments Framework Software 
Related Tools
Name Part# Company Tool Type
DM6446 Digital Video Evaluation Module TMDSEVM6446 Texas Instruments Development Boards/EVMs 
DM6446 Digital Video Evaluation Module TMDXEVM6446 Texas Instruments Development Boards/EVMs 
Digital Video Software Development Kit, based on DaVinci™ Technology TMDSSDK6446 Texas Instruments Development Platforms 
Digital Video Software Production Bundle (DVSPB) based on DaVinci™ Technology TMDSDVSPBA9 Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
TMS320DM335 Digital Media System-on-Chip (DMSoC) DaVinci™ Digital Media Processors 
TMS320DM355 Digital Media System-on-Chip (DMSoC) DaVinci™ Digital Media Processors 
TMS320DM6443 DaVinci Digital Media System-on-Chip DaVinci™ Digital Media Processors 
TMS320DM6446 DaVinci Digital Media System-on-Chip DaVinci™ Digital Media Processors 

Support and Community

Customer Tags Help

Most Popular Tags for TMDMP3D:

View All Tags

Other Support