– Production-ready, easy-to-use audio and video codecs for digital media processors based on DaVinci™ technology and OMAP applications processors. Bundles may include NDK, G.711, JPEG, MPEG-2, H.264 BP and MPEG-4 SP codecs. Click Request form for details.
TO EVALUATE – Evaluate digital media software at no charge for 60 days with a simple click-wrap license.
FOR PRODUCTION – For certain Production Bundles, the license fee can WAIVED with acceptance of click-wrap license. License is available for review on the Request form. After your order is placed, instructions for downloading will be sent. The License will be presented during software download on MyRegistered Software (TI’s software management portal).
The TI MP3 audio encoder is an xDM compliant codec engine. It is available in system tested codec combinations with codec engine, DSP/BIOS, DSPLink and Framework components.
Features
MPEG1 and MPEG2 layer 3 audio encoding (not MPEG2.5)
High speed encoding suitable for ripping applications
Supports all sampling frequencies in the range of 16 KHz to 48 kHz according to MPEG-1/2
Bit Rates 16-320 kbps
Mono and stereo data support
C-callable Interface for encoder
Re-Entrant multi channel implementations
Efficient scratch memory management with reduced stack requirements
Technical Support from Authorized Software Providers
Customized technical support from Authorized Software Providers – To ensure qualified support, TI has established a worldwide network of Authorized Software Providers (ASPs). They support TI-enabled IP and provide customized software and engineering services for digital media applications.
For production codecs (BASIC or AUDIO Bundles), users will be notified of updates when they are available. Downloads will be delivered via myRegistered Software (TI’s software management portal).
For evaluation codecs, the most current version available is delivered at the time of the Evaluation request.