MPEG-2 Video Decoder Status: ACTIVE

TMDMPEG2D


      
         
Getting Started Documentation   MPEG-2 Main Profile Decoder (PDF 128 KB) 2036 views
31 Aug 2007 

  MPEG2D643X MPEG2D644X MPEG2D646X MPEG2D648 MPEG2DOMAP35X
NameMPEG-2 Decoder - DM643xMPEG-2 Decoder - DM644xMPEG-2 Decoder - DM646xMPEG-2 Decoder - DM648MPEG-2 Decoder - OMAP35x
StatusACTIVEACTIVEACTIVEACTIVEACTIVE
Price (US$)     
Version  MP v2.00.008 MP v2.00.008 MP v1.00.011 MP v2.00.008 MP v2.00.010 
Version 2  Eval MP (Provided by Ittiam)     

Product Information

Description

– Free production-quality code is offered with production licensing. Many of the codecs are available for immediate download. Some require request. After a request is processed, download instructions will be emailed to you.

TI provides Ittiam's evaluation codecs for free. Please conact them directly for production licensing of support questions.

Texas Instruments’ MPEG-2 decoder software is a proven module that allows for digital video decoding. The ready-to-implement MPEG-2 decoder reduces time-to-market because it can be easily integrated into a design without writing or debugging software. It conforms to the MPEG-2 standards approved by the International Organization for Standardization (ISO) and the International Electrotechnical Commission (IEC).

The MPEG-2 Main Profile (MP) D1 decoder is xDM compliant for video decoding applications. It is available in system tested codec combinations with a codec engine, DSP/BIOS, DSPLink and Framework components. The MPEG-2 combination includes MP3 decode in audio/video example applications and other example combinations are planned for the future.

Features

  • MPEG-2 (MP@HL) of ISO/IEC 13818-2
  • Compliant per ISO/IEC 13818-4, based on Inverse Discrete Cosine Transform (IDCT)
  • YUV 420 planar and YUV 422 interleaved output formats
  • Supports interlaced and progressive decoding
  • Tested for 720P (60 frames per second) and 1080I (60 fields per second) decoding in file-to-file tests. Actual HD decode performance in real systems will require system level optimization of drivers and codec execution framework to achieve these resolutions in practice.
  • Supports only elementary video stream input formats
  • Supports MPEG-1 Constrained Parameters Bit-streams (CPB)
Pricing & Inventory
Production-Tested Software Portfolio
Technical Support from Authorized Software Providers
Customized technical support from Authorized Software Providers – To ensure qualified support, TI has established a worldwide network of Authorized Software Providers (ASPs). They support TI-enabled IP and provide customized software and engineering services for digital media applications.

Required Development Tools for Digital Media Software Evaluation and Production

Available Updates

  • For production codecs (BASIC or AUDIO Bundles), users will be notified of updates when they are available. Downloads will be delivered via myRegistered Software (TI’s software management portal).
  • For evaluation codecs, the most current version available is delivered at the time of the Evaluation request.

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TMDMPEG2D Help

User Guides

More Literature

    
Related Software
Name Part# Company Software Type
AAC HE and LC Audio Decoder TMDAACD Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio Encoder TMDAACE Texas Instruments Algorithms / Codecs 
H.264 Video Decoder TMDH264D Texas Instruments Algorithms / Codecs 
H.264 Video Encoder TMDH264E Texas Instruments Algorithms / Codecs 
JPEG Imaging Decoder TMDJPEGD Texas Instruments Algorithms / Codecs 
JPEG Imaging Encoder TMDJPEGE Texas Instruments Algorithms / Codecs 
MP3 Audio Decoder TMDMP3D Texas Instruments Algorithms / Codecs 
MP3 Audio Encoder TMDMP3E Texas Instruments Algorithms / Codecs 
MPEG-2 Video Encoder TMDMPEG2E Texas Instruments Algorithms / Codecs 
MPEG-4 Video Decoder TMDMPEG4D Texas Instruments Algorithms / Codecs 
MPEG-4 Video Encoder TMDMPEG4E Texas Instruments Algorithms / Codecs 
eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDM TMDXDAISXDM Texas Instruments Algorithms / Codecs 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework Components TMDMFP Texas Instruments Framework Software 
Related Tools
Name Part# Company Tool Type
DM6446 Digital Video Evaluation Module TMDSEVM6446 Texas Instruments Development Boards/EVMs 
DM6446 Digital Video Evaluation Module TMDXEVM6446 Texas Instruments Development Boards/EVMs 
DM6467 Digital Video Evaluation Module TMDXEVM6467 Texas Instruments Development Boards/EVMs 
TMS320DM355 Digital Video Evaluation Module TMDXEVM355 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TMS320DM6431 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6433 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6435 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6437 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6443 DaVinci Digital Media System-on-Chip DaVinci™ Video Processors 
TMS320DM6446 DaVinci Digital Media System-on-Chip DaVinci™ Video Processors 
TMS320DM6467 Digital Media System-on-Chip DaVinci™ Video Processors 

Support and Community

Customer Tags Help

Most Popular Tags for TMDMPEG2D:

View All Tags

Other Support