– Production-ready, easy-to-use audio and video codecs for digital media processors based on DaVinci™ technology and OMAP applications processors. Bundles may include NDK, G.711, JPEG, MPEG-2, H.264 BP and MPEG-4 SP codecs. Click Request form for details.
TO EVALUATE – Evaluate digital media software at no charge for 60 days with a simple click-wrap license.
FOR PRODUCTION – For certain Production Bundles, the license fee can WAIVED with acceptance of click-wrap license. License is available for review on the Request form. After your order is placed, instructions for downloading will be sent. The License will be presented during software download on MyRegistered Software (TI’s software management portal).
Texas Instruments’ MPEG-4/H.263 decoder software is a proven module that allows for high performance real-time video decoding. The ready-to-implement MPEG-4/H.263 codec reduces time-to-market because it can be easily integrated into a design without writing or debugging software. It conforms to the MPEG-4 standards approved by the International Organization for Standardization (ISO) and the International Electrotechnical Commission (IEC), as well as the H.263 standard from the ITU.
The MPEG-4/H.263 decoder can be tuned for optimal performance in security or videoconferencing applications via flexible rate control. It is available in system tested codec combinations with a codec engine, DSP/BIOS, DSPLink and Framework components. The MPEG-4 is available in codec combinations including MPEG-4 SP encode in encode/decode example applications. It is also available in combination with MP3 decode in audio/video example applications.
Features
MPEG-4 visual SP levels 0, 1, 2, 3, 4A, and 5
Supports H.263 baseline profile, level 10, 20, 30, and 45
Contains optimized I and P flow to decode frames up to 720p resolution at 30fps
Outputs are available in YUV 420 planar and 422 interleaved little endian formats
Technical Support from Authorized Software Providers
Customized technical support from Authorized Software Providers – To ensure qualified support, TI has established a worldwide network of Authorized Software Providers (ASPs). They support TI-enabled IP and provide customized software and engineering services for digital media applications.
For production codecs (BASIC or AUDIO Bundles), users will be notified of updates when they are available. Downloads will be delivered via myRegistered Software (TI’s software management portal).
For evaluation codecs, the most current version available is delivered at the time of the Evaluation request.