Dual Motor Control and PFC Developer's Kit Status: ACTIVE

TMDS2MTRPFCKIT


      
         
  TMDS2MTRPFCKIT
NameDual Motor Control and PFC Developer's Kit
StatusACTIVE
Price (US$)$399.00 
Order Options


Product Information

Description

The Piccolo F28035 based Dual Motor Control and PFC Developer's kit from Texas Instruments leverages the real-time control capabilities of Piccolo, along with TI’s industry leading analog, to bring field oriented motor control and power factor correction into cost sensitive applications. The kit includes everything needed to start development: a motor control baseboard with onboard, isolate USB JTAG emulation, F28035 controlCARD, two permanent magnet motors, and a desktop DC power supply. The software included with this kit controls up to two permanent magnet motors using sensorless field oriented control techniques, and is tuned for the motors included with the kit. The software also digitally controls the two phase interleaved power factor correction (PFC) stage.

Features

  • Two motor control stages for controlling permanent magnet motors
  • Power factor correction stage actively controlled by the Piccolo microcontroller
  • Detailed example projects and documentation for power factor correction and motor control stages
  • Detailed example project demonstrating how to combine the two onto one microcontroller

What's Included

  • Piccolo F28035 controlCARD
  • PFC and dual motor control baseboard with onboard isolated USB JTAG emulation
  • 24V DC desktop power supply
  • 2 55W permanent magnet motor
  • Code Composer V3.3 with 32KB code size limit
  • Detailed example software and documentation
  • Complete hardware schematics, gerber files, etc

Order Options

 TMDS2MTRPFCKIT
Name Dual Motor Control and PFC Developer's Kit
Status  ACTIVE 
Price (US$) $399.00 
 

Technical Documents

Most useful technical documents for TMDS2MTRPFCKIT Help

White Papers

More Literature

    
Related Software
Name Part# Company Software Type
C2000 Experimenter Kit Application Software SPRC675 Texas Instruments Application Software 
Motor Control and PFC Developer's Kit Software SPRC922 Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TMS320F28027 Piccolo Microcontroller C2000™ 32-bit Real-time MCUs 
TMS320F28035 Piccolo Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDS2MTRPFCKIT:

View All Tags