C2000 AC/DC Developer's Kit Status: ACTIVE

TMDSACDCKIT


      
         
  TMDSACDCKIT
NameC2000 AC/DC Developer's Kit
StatusACTIVE
Price (US$)$695.00 
Order Options


Product Information

Description


View  View Image

The AC/DC Developer’s Kit provides a complete, low-power rectifier development platform. This 80-Watt(max) system uses a two-phase interleaved power factor correction(PFC) front end and a phase-shifted full-bridge secondary. The system is fully controlled by a single F2808 controlCARD and is useful for prototyping communications systems such as server farms and base stations, as well as telecom and consumer equipments. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. The AC/DC Developer’s Kit is complete with Code Composer Studio™ IDE v3.3 C28x™ Free 32K Byte Version. C2000 applications software with example code and full hardware details also available. Standalone JTAG emulator required. Sold separately.

Features

  • F2808 controlCARD
  • AC/DC Kit includes
  • AC/DC EVM with interleaved PFC and phase-shifted full-bridge
  • F2808 controlCARD
  • C2000 Applications Software CD with example code and full hardware details
  • Code Composer Studio IDE v3.3 C28x Free 32K byte version
  • AC/DC EVM features
  • 12VAC in, 80W/10A output
  • Primary side control
  • Synchronous rectification
  • Peak current mode control
  • Two-phase PFC with current balancing
Standalone JTAG emulator required. Sold separately.

Support Software

Order Options

 TMDSACDCKIT
Name C2000 AC/DC Developer's Kit
Status  ACTIVE 
Price (US$) $695.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDSACDCKIT Help

More Literature

    

Support and Community

Customer Tags Help

Most Popular Tags for TMDSACDCKIT:

View All Tags