Adaptive Clocking JTAG Emulator Adapters Status: ACTIVE

TMDSADP


      
         
  TMDSADP1414-ISO TMDSADPEMU-20A TMDSADPEMU-20T TMDSADP1420 TMDSADP1414 TMDSADP1460
Name14-pin TI JTAG Isolation Adapter20 pin ARM/14 pin TI emulator to 20 pin ARM Adapter20 pin ARM/14 pin TI emulator to 20 pin TI (CTI) AdapterAdaptive Clocking JTAG Emulator AdaptersAdaptive Clocking JTAG Emulator AdaptersJTAG Emulation Adapter Board 14e-60t
StatusACTIVEACTIVEACTIVEACTIVEACTIVEACTIVE
Price (US$)$249.00 $149.96 $149.96 $149.01 $149.01 $97.50 
Host  PC   PC PC  
OS  N/A   Microsoft Windows XP Microsoft Windows XP  
Current Version  v1.0   v1.0 v1.0  
Order Options

Order Options

Order Options

Order Options

Order Options

Order Options


Product Information

Description


View  View TMDSADP1414-ISO

TMDSADP1420 adapter – used for connecting TI and 3rd party XDS510 and XDS560-class emulators with a 14 pin native connector to the TMDXEVM6446 or customer boards with a compact (CTI) 20-pin header. The adapter improves signal integrity, translates voltages, and can optionally provide adaptive clocking.

TMDSADP1414 – used for connecting TI and 3rd party XDS510 and XDS560 class 14-pin emulators to custom customer boards with 14-pin JTAG header. The TMDSADP1414 adapter improves signal integrity, translates voltages and can optionally provide adaptive clocking. It is compatible with TI and 3rd party XDS510 and XDS560-class emulators with a 14 pin native connector connecting to a target board with a 14-pin standard JTAG header.

TMDSADP1460 Emulation Adapter Board – designed to allow targets containing Texas Instruments' 60-pin Next Generation Emulation Interface to be used with traditional fielded 14-pin emulation hardware (e.g. XDS510 and XDS560). See 60-Pin Emulation Header Technical Reference SPRU655A for more information.

TMDSADPEMU-20A adapter – a small printed circuit board adapter that has connections for both 14 pin and 20 pin (ARM) emulators on the top side. The target board side connector is to the standard 20 pin ARM configuration.

TMDSADPEMU-20T adapter – a small printed circuit board adapter that has connections for both 14 pin and 20 pin (ARM) emulators on the top side. The target board side connector is to the TI 20 CTI configuration.

TMDSADP1414-ISO – for connecting TI and 3rd party XDS510 and XDS560 class 14-pin emulators to custom customer boards with 14-pin JTAG header. The TMDSADP1414-ISO adapter is designed to minimize and protect connected devices (PC/Emulator/Target) from ground loop voltage, harsh environments and new, untested designs. The Isolation Adapter supports 3.3-5.0v targets and is available with TI 14-pin JTAG connections.

Features

Features by Adapter
Description Part # Emulator Header Target Header RTCK Signal Boost Voltage Translation Adative Clocking Recommended for
14 pin emulator to 14 pin TI JTAG header TMDSADP1414 14 TI 14 TI X X X DM3x, DM2x, OMAP, DM644x target boards
14 pin emulator to 20 pin TI JTAG header TMDSADP1420 14 TI 20 TI (CTI) X X X DM6443/6446 target boards
14 pin emulator to 60 pin High density TI JTAG TMDSADP1460 14 TI 60 TI C64x/DM64x/64x+ target boards with 60 pin headers
20 pin ARM/14 pin TI emulator to 20 pin ARM TMDSADPEMU-20A 20 ARM or 14 TI 20 ARM X Third Party ARM tools and XDS510/XDS560 Emulators (DM644x target boards)
20 pin ARM/14 pin TI emulator to 20 pin TI (CTI) TMDSADPEMU-20T 20 ARM or 14 TI 20 TI (CTI) X Third Party ARM tools and XDS510/XDS560 Emulators (DM644x target boards)
14 pin emulator to 14 pin TI JTAG header with Isolation TMDSADP1414-ISO 14 TI 14 TI 3.3V/5V devices which require Isolation
  • Adapters with Voltage translation supported provides between +3.3V emulator interfaces and JTAG targets that require down to +1.8V interfaces.
  • Adaptive clocking for TI ARM based processors includes 8 selectable delay clocking options
  • Adapters do not require target board modifications
  • No power supply required, powered by target board

Order Options

 TMDSADP1414-ISOTMDSADPEMU-20ATMDSADPEMU-20TTMDSADP1420TMDSADP1414TMDSADP1460
Name 14-pin TI JTAG Isolation Adapter20 pin ARM/14 pin TI emulator to 20 pin ARM Adapter20 pin ARM/14 pin TI emulator to 20 pin TI (CTI) AdapterAdaptive Clocking JTAG Emulator AdaptersAdaptive Clocking JTAG Emulator AdaptersJTAG Emulation Adapter Board 14e-60t
Status  ACTIVE ACTIVE ACTIVE ACTIVE ACTIVE ACTIVE 
Price (US$) $249.00 $149.96 $149.96 $149.01 $149.01 $97.50 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 
Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 
Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 
Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 
Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 
Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDSADP Help

User Guides

    
Related Tools
Name Part# Company Tool Type
XDS510 Class Emulators XDS510 Texas Instruments Emulators/Analyzers 
XDS560 Class High Speed Emulators XDS560 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
OMAP5910 Applications Processor C5000™ Low Power DSPs 
OMAP5912 Applications Processor C5000™ Low Power DSPs 
TMS320DM6443 DaVinci Digital Media System-on-Chip DaVinci™ Video Processors 
TMS320DM6446 DaVinci Digital Media System-on-Chip DaVinci™ Video Processors 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support