TMDSCNCD28035

F28035 Piccolo controlCARD

TMDSCNCD28035

Order now

Overview

TMDSCNCD28035 is a DIMM100 controlCARD based evaluation and development tool for the F2803x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.

For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDSCNCD28035 control card requires a DIMM100 baseboard to function.

Features

Hardware Features

  • TMDSCNCD28035: TMS320F28035 DIMM100 based controlCARD
  • Small form factor
  • Isolated RS-232 interface
  • F28x analog I/O, digital I/O and JTAG signals to DIMM interface
  • Hardware files can be found by downloading  C2000Ware at boards\controlCARDs\TMDSCNCD28035
  • 5V power and JTAG debug probe required from DIMM interface

 

Software Features

 

Get Started

  • TMDSCNCD28035 Piccolo F28035 controlCARD

C2000 real-time microcontrollers
TMS320F28030 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-EP C2000™ Enhanced Product 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA
Download View video with transcript Video

Get started

  1. Order the TMDSCNCD28035: F28035 Piccolo controlCARD
  2. Follow the get started guide below

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with the F2803x full-featured evaluation kit

View package

Order this hardware only

Daughter card

TMDSCNCD28035 — F28035 Piccolo controlCARD

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TMDSCNCD28035 EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

EVALUATION BOARD
TMDSDOCK28035 F28035 Piccolo Experimenter's Kit
DAUGHTER CARD
TMDSCNCD28035ISO Piccolo TMS320F28035 Isolated controlCARD

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos