|
|
Product InformationDescriptionThe C2000 controlCARDs from Texas Instruments are ideal products for OEMs to use for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. All of the C2000 controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are completely interchangeable. Each controlCARD provides an isolated RS-232 interface for communications. The host system needs to provide only 5V power to the controlCARD. The controlCARDs from TI support the 100MHz TMS320F2808 (P/N TMDSCNCD2808), the 100Mhz F28044 (P/N TMDSCNCD28044), the 60Mhz F28027(P/N TMDXCNCD28027), and the 150MHz floating-point TMS320F28335 (P/N TMDSCNCD28335). Standalone JTAG emulator required. Sold separately. FeaturesTMS320F28044 Microcontroller
Support Software
Order Options
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TMS320F2808 controlCARD | TMDSCNCD2808 | Texas Instruments | Daughter Cards |
| TMS320F28335 controlCARD | TMDSCNCD28335 | Texas Instruments | Daughter Cards |
| Piccolo controlCARD | TMDXCNCD28027 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TMS320F28044 | Digital Signal Controller | C2000 32-bit Real-time MCUs | |