TMS320F2808 controlCARD Status: ACTIVE

TMDSCNCD2808


      
         
  TMDSCNCD2808
NameTMS320F2808 controlCARD
StatusACTIVE
Price (US$)$59.00 
Order Options


Product Information

Description

The new C2000 controlCARDs from Texas Instruments are ideal products for OEMs to use for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. All of the C2000 controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are completely interchangeable. Each controlCARD provides an isolated RS-232 interface for communications. The host system needs to provide only 5V power to the controlCARD. The initial controlCARDs from TI support the 100MHz TMS320F2808 (P/N TMDSCNCD2808) and the 150MHz floating-point TMS320F28335 (P/N TMDSCNCD28335). Standalone JTAG emulator required. Sold separately.

Features

  • TMS320F2808 Digital Signal Controller
  • Small form factor - 9cm x 2.5cm
  • Standard 100-pin DIMM interface
  • F28x analog I/O, digital I/O and JTAG signals at DIMM interface
  • Isolated RS-232 interface
  • 5V power supply required
  • Standalone JTAG emulator required for debug. Sold separately.

Order Options

 TMDSCNCD2808
Name TMS320F2808 controlCARD
Status  ACTIVE 
Price (US$) $59.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDSCNCD2808 Help

More Literature

    
Related Tools
Name Part# Company Tool Type
TMS320F28335 controlCARD TMDSCNCD28335 Texas Instruments Daughter Cards 
C2000 AC/DC Developer's Kit TMDSACDCKIT Texas Instruments Development Boards/EVMs 
C2000 Digital Power Experimenter Kit TMDSDCDC2KIT Texas Instruments Development Boards/EVMs 
TMS320F2808 Experimenter Kit TMDSDOCK2808 Texas Instruments Starter Kits 
Related Devices
Part# Name Product Family
TMS320C2801 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2802 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2812 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F2801 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F28015 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F28016 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F28044 Digital Signal Controller C2000™ 32-bit Real-time MCUs 
TMS320F2806 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F28232 Digital Signal Controller C2000™ 32-bit Real-time MCUs 
TMS320F28332 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDSCNCD2808:

View All Tags

Other Support