TMS320F28335 controlCARD Status: ACTIVE

TMDSCNCD28335


      
         
  TMDSCNCD28335
NameTMS320F28335 controlCARD
StatusACTIVE
Price (US$)$69.00 
Order Options


Product Information

Description

The new C2000 controlCARDs from Texas Instruments are ideal products for OEMs to use for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. All of the C2000 controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are completely interchangeable. Each controlCARD provides an isolated RS-232 interface for communications. The host system needs to provide only 5V power to the controlCARD. The initial controlCARDs from TI support the 100MHz TMS320F2808 (P/N TMDSCNCD2808) and the 150MHz floating-point TMS320F28335 (P/N TMDSCNCD28335). Standalone JTAG emulator required. Sold separately.

Features

  • TMS320F28335 Digital Signal Controller
  • Small form factor - 9cm x 2.5cm
  • Standard 100-pin DIMM interface
  • F28x analog I/O, digital I/O and JTAG signals at DIMM interface
  • Isolated RS-232 interface
  • 5V power supply required
  • Standalone JTAG emulator required for debug. Sold separately.

Support Software

Order Options

 TMDSCNCD28335
Name TMS320F28335 controlCARD
Status  ACTIVE 
Price (US$) $69.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDSCNCD28335 Help

More Literature

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
TMS320F2808 controlCARD TMDSCNCD2808 Texas Instruments Daughter Cards 
C2000 AC/DC Developer's Kit TMDSACDCKIT Texas Instruments Development Boards/EVMs 
C2000 DC/DC Developer's Kit TMDSDCDC8KIT Texas Instruments Development Boards/EVMs 
C2000 Digital Power Experimenter Kit TMDSDCDC2KIT Texas Instruments Development Boards/EVMs 
TMS320F2808 Experimenter Kit TMDSDOCK2808 Texas Instruments Starter Kits 
TMS320F2808 eZdsp Starter Kit (DSK) TMDSEZS2808 Texas Instruments Starter Kits 
TMS320F28335 Experimenter Kit TMDSDOCK28335 Texas Instruments Starter Kits 
TMS320F28335 eZdsp Starter Kit TMDXEZ28335 Texas Instruments Starter Kits 
Related Devices
Part# Name Product Family
TMS320F28332 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 
TMS320F28334 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 
TMS320F28335 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDSCNCD28335:

View All Tags

Other Support