C2000 Digital Power Experimenter Kit Status: ACTIVE

TMDSDCDC2KIT


      
         
  TMDSDCDC2KIT
NameC2000 Digital Power Experimenter Kit
StatusACTIVE
Price (US$)$229.00 
OS  N/A 
Current Version  v1.0 
Version Date  28 MAY 2008 
Order Options


Product Information

Description


View  View Image

C2000 Digital Power Experimenter Kit (DPEK) is ideal for hardware or software design engineers who want to explore the concept of digital power supply design. The kit contains a 2-rail DC-DC evaluation board using TI PowerTrain™ modules, on-board digital multi-meter and active load for transient response tuning. The DPEK also contains Code Composer Studio™ IDE v.3.3 C28x™ Free 32K byte Version, 9V power supply and a TMS320F2808-based controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. C2000 application software with example code and full hardware details available. Digital Power Supply Workshop teaching material and lab software are also available. Standalone JTAG emulator required. Sold separately.

Features

  • TMS320F2808 based controlCARD.
  • 2-rail DC-DC EVM w/on-board multi-meter
  • Composer Studio™ IDE v.3.3 C28x™ Free 32K byte Version
  • 9V power supply
Standalone JTAG emulator required. Sold separately.

Support Software

Order Options

 TMDSDCDC2KIT
Name C2000 Digital Power Experimenter Kit
Status  ACTIVE 
Price (US$) $229.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDSDCDC2KIT Help

More Literature

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
TMS320F2808 controlCARD TMDSCNCD2808 Texas Instruments Daughter Cards 
TMS320F28335 controlCARD TMDSCNCD28335 Texas Instruments Daughter Cards 
C2000 AC/DC Developer's Kit TMDSACDCKIT Texas Instruments Development Boards/EVMs 
C2000 DC/DC Developer's Kit TMDSDCDC8KIT Texas Instruments Development Boards/EVMs 
TMS320F2808 Experimenter Kit TMDSDOCK2808 Texas Instruments Starter Kits 
TMS320F2808 eZdsp Starter Kit (DSK) TMDSEZS2808 Texas Instruments Starter Kits 
TMS320F28335 Experimenter Kit TMDSDOCK28335 Texas Instruments Starter Kits 
Related Devices
Part# Name Product Family
TMS320C2801 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2802 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F28015 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F28016 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2806 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support