C2000 DC/DC Developer's Kit Status: ACTIVE

TMDSDCDC8KIT


      
         
  TMDSDCDC8KIT
NameC2000 DC/DC Developer's Kit
StatusACTIVE
Price (US$)$325.00 
OS  N/A 
Current Version  v1.0 
Version Date  28 MAY 2008 
Order Options


Product Information

Description


View  View Image

The DC/DC Digital Power Developer’s Kit targets multi-rail and multi-phase applications and includes an F28044 DSC based controlCARD to demonstrate the capabilities of the device as a 16-rail digital power controller. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. The DC/DC Developer’s kit includes a DC/DC motherboard using eight of TI’s digital non-isolated PowerTrain™ modules useful for prototyping DC point-of-load power control in a wide range of equipments for industry, communications infrastructure and consumer electronics. Kit is complete with Code Composer Studio™ IDE v3.3 C28x™ Free 32K Byte Version and a 9V power supply. C2000 applications software with example code and full hardware details also available. Standalone JTAG emulator required. Sold separately.

Features

Order Options

 TMDSDCDC8KIT
Name C2000 DC/DC Developer's Kit
Status  ACTIVE 
Price (US$) $325.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDSDCDC8KIT Help

More Literature

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
TMS320F2808 controlCARD TMDSCNCD2808 Texas Instruments Daughter Cards 
TMS320F28335 controlCARD TMDSCNCD28335 Texas Instruments Daughter Cards 
C2000 AC/DC Developer's Kit TMDSACDCKIT Texas Instruments Development Boards/EVMs 
C2000 Digital Power Experimenter Kit TMDSDCDC2KIT Texas Instruments Development Boards/EVMs 
TMS320F2808 Experimenter Kit TMDSDOCK2808 Texas Instruments Starter Kits 
TMS320F2808 eZdsp Starter Kit (DSK) TMDSEZS2808 Texas Instruments Starter Kits 
TMS320F28335 Experimenter Kit TMDSDOCK28335 Texas Instruments Starter Kits 
Related Devices
Part# Name Product Family
TMS320C2801 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2802 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F28015 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F28016 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2806 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F28234 Digital Signal Controller C2000™ 32-bit Real-time MCUs 
TMS320F28235 Digital Signal Controller C2000™ 32-bit Real-time MCUs 
TMS320F28334 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 
TMS320F28335 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support