TMS320VC5509A DSP Starter Kit (DSK) Status: ACTIVE

TMDSDSK5509


      
         
  TMDSDSK5509 TMDSDSK5509-0E
NameTMS320VC5509A DSP Starter Kit (DSK)TMS320VC5509A DSP Starter Kit (DSK) with European Power Cord
StatusACTIVEACTIVE
Price (US$)$495.02 $495.02 
Host  PC PC 
OS  Microsoft Windows 2000/XP Microsoft Windows 2000/XP 
Current Version  v3.10 v3.10 
Version Date  1/16/2006 1/16/2006 
Order Options

Order Options


Product Information

Description

The new TMS320C55x™ Power Optimization DSK optimizes and maximizes the power efficiency and battery life of portable and mobile applications. Available today, the DSK includes a fully-integrated set of power estimation and measurement tools and allows developers to accurately plan, analyze, manage and optimize real-time power consumption.

Determining accurate power consumption early in the design process is essential. The new Power Optimization DSK eliminates the guesswork and provides visibility into C55x™ DSPs, allowing you to make the right tradeoffs in performance, peripherals activity and external memory use.

In addition, the tools enable developers to consume only as much power as necessary by dynamically turning off all peripherals and internal functional units when not in use. You can now configure devices based on accurate and detailed power consumption information.

  • Power planning tools: Plan net power consumption with device specific power planning tools. Review application notes and spreadsheet to create a trial configuration.
  • Power Scaling Library: Scale voltage and frequency using power scaling software.
  • Power Manager in DSP/BIOS™ kernel: Manage power states with the DSP/BIOS™ power management kernel.
  • National Instruments Power Analyzer: Measure and analyze power consumption using the National Instruments Analyzer. The DSK has built-in National Instruments USB measurement hardware for power monitoring and trigger functionality for profiling power consumption during specific segments of code.
The full contents of the kit include:
  • VC5509a DSP Development Board
  • VC5509a DSK Code Composer Studio(TM) v3.1 IDE
  • National Instrument’s Power Analyzer
  • DSP/BIOS PWR MGR and Power Scaling Library
  • Quick Start Guide
  • Technical Reference
  • Customer Support Guide
  • USB Cable
  • Universal Power Supply
  • AC Power Cord(s)

Ordering Information: Available today for US $495.00, the TMDSDSK5509 includes a standard US power cord, TMDSDSK5509-0E version includes both UK and European power cords.

View the EVM Documentation (This link takes you away from the TI website.)

Features

The DSK features the TMS320VC5509A DSP, a 200 MHz device delivering up to 400 million instructions per second (MIPs) and is designed for products that require an optimized combination of power, performance and area. The C5509A is based on the industry's lowest power TMS320C5000 DSP platform and is ideal for applications such as digital audio players, digital still cameras, electronic books, portable medical devices, voice recognition, GPS receivers, fingerprint/pattern recognition, wireless modems, headsets and biometrics. Other hardware features of the TMS320VC5509A DSK board include:

  • Embedded JTAG support via USB
  • High-quality 24-bit stereo codec
  • Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 256K words of Flash and 8 MB SDRAM
  • Expansion port connector for plug-in modules
  • On-board standard IEEE JTAG interface
  • +5V universal power supply

Software - Designers can readily target the TMS320VC5509A DSP through TI's robust and comprehensive Code Composer Studio(TM) DSK development platform. Code Composer Studio features for the Power Optimization DSK include:

  • A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, integrated CodeWright editor with CodeSense technology for faster code creation, data visualization, a profiler and a flexible project manager
  • Power Analyzer and Power Scaling Library
  • DSP/BIOS(TM) real-time kernel (with PWR MGR)
  • Target error recovery software
  • DSK diagnostic tool

What's Included

  • CCS- DSK version
  • DSK Users manual
  • NI Power Analysis Plugin
  • Power management app note
  • Power supply, line cord and USB cable
  • SDI Drivers

Order Options

 TMDSDSK5509TMDSDSK5509-0E
Name TMS320VC5509A DSP Starter Kit (DSK)TMS320VC5509A DSP Starter Kit (DSK) with European Power Cord
Status  ACTIVE ACTIVE 
Price (US$) $495.02 $495.02 
 

Order
Asia:
Contact Distributor

Japan:
Contact Distributor
 
 

Technical Documents

Most useful technical documents for TMDSDSK5509 Help

More Literature

    
Related Devices
Part# Name Product Family
TMS320VC5501 Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5502 Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5507 Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5509A Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDSDSK5509:

View All Tags

Other Support