|
|
Product InformationDescriptionThe TMS320C6416 DSP Starter Kit (DSK) developed jointly with Spectrum Digital is a low-cost development platform designed to speed the development of high performance applications based on TI´s TMS320C64x DSP generation. The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs with the DSK´s full featured Code Composer Studio™ IDE and eXpressDSP™ Software which includes DSP/BIOS and Reference Frameworks. The C6416 DSK tools includes the latest fast simulators from TI and access to the Analysis Toolkit via Update Advisor which features the Cache Analysis tool and Multi-Event Profiler. Using Cache Analysis developers improve the performance of their application by optimizing cache usage. By providing a graphical view of the on-chip cache activity over time the user can quickly determine if their code is using the on-chip cache to get peak performance. The C6416 DSK allows you to download and step through code quickly and uses Real Time Data Exchange (RTDX™) for improved Host and Target communications. The DSK utilities include Flashburn to program flash, Update Advisor to download tools, utilities and software and a power on self test and diagnostic utility to ensure the DSK is operating correctly. The full contents of the kit include:
Ordering Information: TMDSDSK6416-T includes a standard US power cord, TMDSDSK6416-TE version includes both UK & European power cords. FeaturesThe DSK features the TMS320C6416 DSP, a 1 GHz device delivering up to 8000 million instructions per second (MIPs) and is designed for products that require the highest performing DSPs. The C6416 is based on the high performing TMS320C6400 DSP platform designed to needs of high-performing memory intensive applications such as networking, video, imaging, and most multi-channel systems. Other hardware features of the TMS320C6416 DSK board include:
Software - Designers can readily target the TMS32C6416 DSP through TI´s robust and comprehensive Code Composer Studio™ DSK development platform. The tools, which run on Windows© 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity. Code Composer Studio features for the TMS320C6416 DSK include:
What's Included
Order Options
Alternative Tools / Software
Technical DocumentsMost useful technical documents for TMDSDSK6416 User Guides
White Papers
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| Network and Video 1 GHz Development Kit | TMDXNVK6415-T | Texas Instruments | Development Platforms |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS8422 | 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | Data Converters | |
| TMS320C6411 | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |
| TMS320C6412 | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |
| TMS320C6414 | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |
| TMS320C6414T | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |
| TMS320C6415 | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |
| TMS320C6415T | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |
| TMS320C6416 | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |
| TMS320C6416T | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |
| TMS320DM640 | Video/Imaging Fixed-Point Digital Signal Processor | DaVinci Video Processors | |
| TMS320DM641 | Video/Imaging Fixed-Point Digital Signal Processor | DaVinci Video Processors | |
Most Popular Tags for TMDSDSK6416: