TMS320C6713 DSP Starter Kit (DSK) Status: ACTIVE

TMDSDSK6713

      
         
  TMDSDSK6713
NameTMS320C6713 DSP Starter Kit (DSK)
StatusACTIVE
Price (US$)$395.01 
Host  PC - USB 
OS  Win 2000/XP 
Current Version  v3.10 
Order Options


Product Information

Description

The TMS320C6713 DSP Starter Kit (DSK) developed jointly with Spectrum Digital is a low-cost development platform designed to speed the development of high precision applications based on TI´s TMS320C6000 floating point DSP generation. The kit uses USB communications for true plug-and-play functionality.  Both experienced and novice designers can get started immediately with innovative product designs with the DSK´s full featured Code Composer Studio™ IDE and eXpressDSP™ Software which includes DSP/BIOS and Reference Frameworks.

The C6713 DSK tools  includes the latest fast simulators from TI and  access to the Analysis Toolkit via Update Advisor which  features the Cache Analysis tool and Multi-Event Profiler. Using Cache Analysis developers improve the performance of their application by optimizing cache usage. By providing a graphical view of the on-chip cache activity over time the user can quickly determine if their code is using the on-chip cache to get peak performance. 

The C6713 DSK allows you to download and step through code quickly and uses Real Time Data Exchange (RTDX™) for improved Host and Target communications. The DSK includes the Fast Run Time Support libraries and utilities such as Flashburn to program flash, Update Advisor to download tools, utilities and software and a power on self test and diagnostic utility to ensure the DSK is operating correctly.


The full contents of the kit include:

  • C6713 DSP Development Board with 512K Flash and 16MB SDRAM
  • C6713 DSK Code Composer Studio™ IDE including the Fast Simulators and access to Analysis Toolkit on Update Advisor
  • Quick Start Guide
  • Technical Reference
  • Customer Support Guide
  • USB Cable
  • Universal Power Supply
  • AC Power Cord(s)
  • MATLAB from The Mathworks 30 day free evaluation

Ordering Information: TMDSDSK6713 includes a standard US power cord, TMDSDSK6713-0E version includes both UK & European power cords

Features

The DSK features the TMS320C6713 DSP, a 225 MHz device delivering up to 1800 million instructions per second (MIPs) and 1350 MFLOPS.  This DSP generation is designed for applications that require high precision accuracy. The C6713 is based on the  TMS320C6000 DSP platform designed to needs of high-performing high-precision applications such as pro-audio, medical and diagnostic. Other hardware features of the TMS320C6713 DSK board include:

  • Embedded JTAG support via USB
  • High-quality 24-bit stereo codec
  • Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 512K words of Flash and 16 MB SDRAM
  • Expansion port connector for plug-in modules
  • On-board standard IEEE JTAG interface
  • +5V universal power supply

Software - Designers can readily target the TMS32C6713 DSP through TI´s robust and comprehensive Code Composer Studio™ DSK development platform. The tools, which run on Windows© 98, Windows 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity. Code Composer Studio features for the TMS320C6713 DSK include:

  • A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, an a advanced editor with Code Maestro™ technology for faster code creation, data visualization, a profiler and a flexible project manager
  • DSP/BIOS™ real-time kernel
  • Target error recovery software
  • DSK diagnostic tool
  • "Plug-in" ability for third-party software for additional functionality

What's Included

Order Options

 TMDSDSK6713
Name TMS320C6713 DSP Starter Kit (DSK)
Status  ACTIVE 
Price (US$) $395.01 
 
Order
Asia:
Contact Distributor

Japan:
Contact Distributor
 

Alternative Tools / Software

Name Part# Company Tool / Software Type
Code Composer Studio IDECCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE

    
Related Devices
Part# Name Product Family
ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input Data Converters 
TMS320C6701 Floating-Point Digital Signal Processor C6000™ Floating-point DSPs 
TMS320C6712 Floating-Point Digital Signal Processor C6000™ Floating-point DSPs 
TMS320C6713 Floating-Point Digital Signal Processor C6000™ Floating-point DSPs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDSDSK6713:

View All Tags

Other Support