Product Information
Description
View OMAP3530 EVM
Developed with Mistral Solutions, the OMAP35x Evaluation Module (EVM) enables developers to immediately start evaluating OMAP35x processors (OMAP3530, OMAP3525, OMAP3515, OMAP3503) and begin building low power applications such as portable media players, navigation devices, handheld game consoles, single board computers, data terminals, point of sale/service, software defined radio, medical applications, media controllers and numerous other products requiring low power and high performance.
Technical Documentation
& Schematics (This link takes you away from the TI website.)
Features
Hardware: Designed with a modular and extendable architecture, the OMAP35x EVM consists of three interconnected boards that form the complete system. The following is an overview of what is on each board.
OMAP35x EVM Main Board:
- 3.7" VGA/QVGA touch screen LCD display supporting landscape/portrait modes
- NEW! Camera connector to support third party CMOS Sensors
- NEW! S-Video/Component/Composite input via TVP5146, S-Video output
- NEW! USB Host Control Functionality (EHCI)
- High Speed USB 2.0
- Daughter card connections to most peripheral interfaces
- 10/100Mbps Ethernet, SDIO, I2C, JTAG, Keypad
- High-speed MMC/SD
OMAP35x EVM Processor Module:
- Speed optimized OMAP3530 processor (720MHz ARM Cortex-A8 / 520MHz C64x+ DSP)
- 256 MB LPDDR/256 MB NAND Flash
OMAP35x EVM Power Module:
- TPS65950 Integrated Power Management IC that supports the power and peripheral requirements of the OMAP35x application processors
Support Software: The OMAP35x EVM comes with Linux and WinCE 6.0 plus associated binaries and peripheral drivers to quickly develop multimedia applications that can be easily ported across different devices in the OMAP35x family.
For more information and to download the Linux DVSDK: http://www.ti.com/omap35xlinuxdvsdk
For more information and to request access to WinCE 6.0: http://focus.ti.com/docs/toolsw/folders/print/dvsdk-winceomap.html