TMS320DM355 Digital Video Evaluation Module Status: ACTIVE

TMDSEVM355


      
         
  TMDSEVM355
NameTMS320DM355 Digital Video Evaluation Module
StatusACTIVE
Price (US$)$495.00 
Host  PC 
OS  Microsoft Windows 2000, XP & Linux 
Current Version  v1.30.00 
Version Date  05/01/2008 
Order Options


Product Information

Description

The TMS320DM355 Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of DaVinci™ processors and begin building digital video applications such as IP security cameras, digital photo frames, digital still cameras, video doorbells, portable medical and portable digital video products that have yet to be invented.

This DVEVM supports both the DM355 and the new DM335.

The Digital Video Evaluation Module (DVEVM) allows developers to write production-ready application code for the ARM and provides access to the MJCP coprocessor core using DaVinci APIs to begin immediate application development for the TMS320DM355 digital media processors.

The Digital Video Software Production Bundle (DVSPB) MontaVista Linux companion product is recommended for production.

DM355 Digital Video Evaluation Module includes the following components:
  • TMS320DM355 DaVinci™ processor-based development board
  • IR remote
  • Development board reference materials (gerber, schematics, BOM)
  • 2 GB NAND Flash
  • On-board Ethernet controller with application notes and schematics
  • Video capture of NTSC or PAL signals via composite video or S-video input
  • NTSC or PAL output via composite video output
  • Other features such as microphone in, headphone out, line in and line out, UART, USB 2.0 HS, 2GB NAND Flash memory and JTAG for test
  • TI eXpressDSP™ Linux-based DVSDK
  • MontaVista Pro Demonstration Tools
  • DM355 Getting Started Guide and Hardware Technical Reference
TI’s eXpressDSP Linux-based DVSDK allows system integrators to incorporate discrete software modules and combine them into a single executable output for the systems, avoiding months of tedious manual integration. By making it easy to create custom bundles of codecs for specific applications, the configuration kit makes it simple to reuse code. The DVSDK includes:
  • TI’s JPEG and HD MPEG-4 SP production codecs and G.711 codec*
  • Custom codecs that comply with TI’s eXpressDSP Digital Media (xDM) algorithm standard
  • Multimedia APIs and Codec Engine Frameworks
  • Demonstration version of MontaVista Linux Pro 4.0
  • Drivers for UART, I2C, SPI, EDMA, NAND,MMC, SD Card, USB Host/Gadget
  • Video Processing Subsystem (Display, Capture, CCD Controller, Resizer, Previewer)
  • OSS Audio (ASP), GPIO, PWM, WDTIM
  • U-boot loader
* JPEG and HD MPEG-4 evaluation codecs are included on the DVD that accompanies the DVEVM. To download production codecs, customers must register their DVEVM at www.ti.com/davinciregistration.

(This link takes you away from the TI website.)

Features

TI’s eXpressDSP Linux-based DVSDK allows system integrators to incorporate discrete software modules and combine them into a single executable output for the systems, avoiding months of tedious manual integration. By making it easy to create custom bundles of codecs for specific applications, the configuration kit makes it simple to reuse code. The DVSDK inlcudes:

  • TI’s JPEG and HD MPEG-4 SP production codecs and G.711 codec*
  • Multimedia APIs and Codec Engine Frameworks
  • Demonstration version of MontaVista Linux Pro
* JPEG and HD MPEG-4 evaluation codecs are included on the DVD that accompanies the DVEVM. To download production codecs, customers must register their DVEVM at www.ti.com/davinciregistration.
Demos:
Video/Imaging and Speech decode

These demo codecs are included in the DVEVM.
JPEG MPEG4
G7.11

These codecs are available for production licensing from TI and will be on future development platforms.
JPEG MPEG4
G.711 (evaluation version of open-source G.711 included. Production license not applicable)

Available Updates

Don't forget to register your DVEVM to receive software and documentation updates plus production licenses for JPEG and MPEG-4!

Order Options

 TMDSEVM355
Name TMS320DM355 Digital Video Evaluation Module
Status  ACTIVE 
Price (US$) $495.00 
 

Technical Documents

Most useful technical documents for TMDSEVM355 Help

More Literature

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
XDS510 Class Emulators XDS510 Texas Instruments Emulators/Analyzers 
XDS560 Class High Speed Emulators XDS560 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
TMS320DM335 Digital Media System-on-Chip (DMSoC) DaVinci™ Video Processors 
TMS320DM355 Digital Media System-on-Chip (DMSoC) DaVinci™ Video Processors 

Support and Community

Customer Tags Help

Most Popular Tags for TMDSEVM355:

View All Tags

Other Support