|
|
Product InformationDescriptionThe TMS320DM357 processor and DVEVM take advantage of all the tools and support included in the DaVinci technology portfolio to help product developers save months of time. The application programming interfaces (APIs) common across DaVinci offerings also means that developers familiar with DaVinci technology or ARM development can quickly develop their products with virtually no learning curve. (This link takes you away from the TI website.) FeaturesSoftware Installation Instructions:The DVEVM kit features the TMS320DM357 ARM®+ accelerator digital media processor based on DaVinci technology. With speeds up to 270MHz, and MPEG4/H.264 encoding and decoding at DI resolution, the device is ideal for advanced digital video applications and enables greater compression and streaming capabilities for low-cost video applications. Other features of the kit includes the following:
What's Included
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TMS320DM357 | Digital Media System-on-Chip (DMSoC) | DaVinci Video Processors | |
Most Popular Tags for TMDSEVM357: