|
|
Product InformationDescriptionNOTE: You must register your DVEVM in order to access software updates and receive update notices. Register Now
The Digital Video Evaluation Module (DVEVM) enables developers to build start immediate evaluation of DaVinci™ processors and begin building digital video applications such as videophones, automotive infotainment, digital still cameras, streaming media, IP set-top boxes, video security systems and digital video products that have yet to be invented. The Digital Video Evaluation Module (DVEVM) allows developers to write production-ready application code for the ARM and provides access to the DSP core using DaVinci APIs to begin immediate application development for the TMS320DM6443 and TMS320DM6446 digital media processors. The DVEVM includes TI’s eXpressDSP DM664x Linux DVSDK. The eXpressDSP Digital Video Software Development Kit allows DaVinci system integrators to incorporate discrete software modules and combine them into a single executable output for systems, avoiding months of tedious manual integration. By making it easy to create custom bundles of codecs for specific applications, the configuration kit makes it simple to reuse code. DVSDK software features:
The TMDSADP1420 adapter is used for connecting TI and 3rd party XDS510 and XDS560- class emulators with a 14 pin native connector to the TMDSEVM6446 or customer boards with a compact (CTI) 20-pin header. The adapter improves signal integrity, translates voltages, and can optionally provide adaptive clocking. The hardware for the DM6446 Digital Video Evaluation Module (DSP13078U) and the DM6446 Digital Video Evaluation Module with European Power Cords (DSP13081U) differ slightly per the following: DM6446 Digital Video Evaluation Module - (DSP13078U)
(This link takes you away from the TI website.) FeaturesThe DVEVM is a complete out of box experience. The developer can turn on the board
and hook up the included LCD screen. The board will boot MontaVista Linux and run a GUI
that can be controlled by the included IR remote. The GUI includes access to
three demos and the ability to run five different codec combinations.
What's Included
Available UpdatesLinux Software Updates Available for registered EVM users
NOTE: You must register your DVEVM in order to access software updates and receive update notices. Register Now WinCE Support and Customization for DM644x
Order Options
Technical DocumentsMost useful technical documents for TMDSEVM6446 Application Notes
User Guides
White Papers
More Literature
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Texas Instruments | Emulators/Analyzers |
| Related Devices | |||
| Part# | Name | Product Family | |
| TMS320DM6431 | Digital Media Processor | DaVinci Video Processors | |
| TMS320DM6433 | Digital Media Processor | DaVinci Video Processors | |
| TMS320DM6435 | Digital Media Processor | DaVinci Video Processors | |
| TMS320DM6437 | Digital Media Processor | DaVinci Video Processors | |
| TMS320DM6441 | DaVinci Digital Media System-on-Chip | DaVinci Video Processors | |
| TMS320DM6443 | DaVinci Digital Media System-on-Chip | DaVinci Video Processors | |
| TMS320DM6446 | DaVinci Digital Media System-on-Chip | DaVinci Video Processors | |
Most Popular Tags for TMDSEVM6446: