DM6467 Digital Video Evaluation Module Status: ACTIVE

TMDSEVM6467


      
         
  TMDSEVM6467
NameDM6467 Digital Video Evaluation Module
StatusACTIVE
Price (US$)$1995.00 
Host  PC 
OS  Microsoft Windows 2000, XP & Linux 
Current Version  v1.2 
Version Date  31-OCT-2008 
Order Options


Product Information

Description

The TMS320DM6467 Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of DaVinci™ processors and begin building digital video applications such as surveillance digital video servers/recorders, media gateways, multi-point control units digital media adaptors, set-top boxes and many other High-Definition video applications.

The DM6467 DVEVM allows developers to write production-ready application code for the ARM and provides access to the 64x+ DSP and HD-Video/Imaging Co-Processor core using DaVinci APIs to begin immediate application development for the TMS320DM6467 digital media processor.

The Digital Video Software Production Bundle (DVSPB) MontaVista Linux companion product is recommended for production.

DM6467 DVEVM includes the following components:
  • TMS320DM6467 DaVinci™ processor-based development board
  • IR remote
  • Development board reference materials (gerber, schematics, BOM)
  • 40GB Hard Disk Drive
  • On-board Ethernet controller with application notes and schematics
  • Video capture of High-Definition YPbPr, NTSC or PAL signals via component video, composite video or S-video input
  • High-Definition YPbPr, NTSC or PAL output via Component or composite video output
  • Other features such as microphone in, headphone out, line in and line out, UART, USB 2.0 HS, Flash memory and JTAG for test
  • TI eXpressDSP™ Linux-based DVSDK
  • MontaVista Pro Demonstration Tools
  • DM6467 Getting Started Guide and Hardware Technical Reference

TI’s eXpressDSP Linux-based DVSDK allows system integrators to incorporate discrete software modules and combine them into a single executable output for the systems, avoiding months of tedious manual integration. By making it easy to create custom bundles of codecs for specific applications, the configuration kit makes it simple to reuse code. The DVSDK includes:

  • TI’s HD MPEG-2 Decoder and H.264 Encoder/Decoder and AAC and G.711 Audio codec*
  • Custom codecs that comply with TI’s eXpressDSP Digital Media (xDM) algorithm standard
  • Multimedia APIs and Codec Engine Frameworks
  • Demonstration version of MontaVista Linux Pro 4.0
  • Drivers for UART, I2C, SPI, EDMA, ATA, USB Host/Gadget, Video Ports, etc.
  • OSS Audio (ASP), GPIO, PWM, WDTIM
  • U-boot loader

* Evaluation codecs are included on the DVD and HDD that accompanies the DVEVM.

(This link takes you away from the TI website.)

Features

TI’s eXpressDSP Linux-based DVSDK allows system integrators to incorporate discrete software modules and combine them into a single executable output for the systems, avoiding months of tedious manual integration. By making it easy to create custom bundles of codecs for specific applications, the configuration kit makes it simple to reuse code. The DVSDK inlcudes:

  • TI’s HD MPEG-2 Decoder and H.264 Encoder/Decoder and AAC and G.711 Audio codec*
  • Multimedia APIs and Codec Engine Frameworks
  • Demonstration version of MontaVista Linux Pro

* Evaluation codecs are included on the DVD and HDD that accompanies the DVEVM.

Order Options

 TMDSEVM6467
Name DM6467 Digital Video Evaluation Module
Status  ACTIVE 
Price (US$) $1995.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep

Japan:
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TMDSEVM6467 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
XDS510 Class Emulators XDS510 Texas Instruments Emulators/Analyzers 
XDS560 Class High Speed Emulators XDS560 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
TMS320DM6467 Digital Media System-on-Chip DaVinci™ Video Processors 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support