TMS320F28044 eZdsp Starter Kit (DSK) Status: ACTIVE

TMDSEZ28044

      
         
  TMDSEZ28044
NameTMS320F28044 eZdsp Starter Kit (DSK)
StatusACTIVE
Price (US$)$495.02 
Host  PC 
OS  Microsoft Windows XP 
Current Version  v 1.00 
Version Date  8/29/2006 
Order Options

Product Information

Description

The TMS320F28044 eZdsp™ is a stand alone module that lets evaluators examine certain characteristics of the TMS320F28044 digital signal controller to determine if this DSP-based processor meets their digital power application requirements. This module provides plug-and-play functionality, enabling both experienced and novice designers an easy way to get started immediately with innovative product designs. The kit, which provides new performance-enhancing features such as embedded IEEE 1149.1 JTAG controller with USB emulation, can be operated without additional development tools such as an emulator. Furthermore, the module is an excellent platform to develop, demonstrate, and run software for the TMS320F28044 controller.

Features

Hardware Features:
  • TMS320F28044 @ 100MHz, socketed
  • 20K on-chip zero wait-state SARAM
  • 256K bit I2C EEPROM
  • 20MHz input clock to TMS320F28044
  • On-board embedded JTAG emulation with USB host connection
  • Support for external emulator via standard JTAG header
  • SCI port with on-board transceivers
  • Boot mode selection switches
Software Features:
  • Code Composer Studio for eZdsp
  • F28044 eZdsp Diagnostics Utility
  • Host and target source for Diagnostics, POST, and EEPROM programming
What’s Included
  • CD-ROM including software and documentation
  • Power supply, line cord and USB cable

Order Options

 TMDSEZ28044
Name TMS320F28044 eZdsp Starter Kit (DSK)
Status  ACTIVE 
Price (US$) $495.02 
  
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
Blackhawk USB2000 Controller C2000XDS510 Texas Instruments Emulators/Analyzers 
TMS320F2808 eZdsp Starter Kit (DSK) TMDSEZS2808 Texas Instruments Starter Kits 
TMS320F2812 eZdsp Starter Kit (DSK) - Socketed version TMDSEZS2812 Texas Instruments Starter Kits 
Related Devices
Part# Name Product Family
TMS320F28044 Digital Signal Controller C2000™ 32-bit Microcontrollers 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support