|
|
Product InformationDescriptionThe TMS320F28044 eZdsp™ is a stand alone module that lets evaluators examine certain characteristics of the TMS320F28044 digital signal controller to determine if this DSP-based processor meets their digital power application requirements. This module provides plug-and-play functionality, enabling both experienced and novice designers an easy way to get started immediately with innovative product designs. The kit, which provides new performance-enhancing features such as embedded IEEE 1149.1 JTAG controller with USB emulation, can be operated without additional development tools such as an emulator. Furthermore, the module is an excellent platform to develop, demonstrate, and run software for the TMS320F28044 controller. FeaturesHardware Features:
Order Options
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TMS320F2808 eZdsp Starter Kit (DSK) | TMDSEZS2808 | Texas Instruments | Starter Kits |
| TMS320F2812 eZdsp Starter Kit (DSK) - Socketed version | TMDSEZS2812 | Texas Instruments | Starter Kits |
| Related Devices | |||
| Part# | Name | Product Family | |
| TMS320F28044 | Digital Signal Controller | C2000 32-bit Real-time MCUs | |