TMS320F28335 eZdsp Starter Kit Status: ACTIVE

TMDSEZ28335


      
         
  TMDSEZ28335
NameTMS320F28335 eZdsp Starter Kit
StatusACTIVE
Price (US$)$495.00 
Order Options

Product Information

Description


View  View Image

The F28335 eZdsp starter kit is a complete software development platform for the TMS320F2833x series of floating-point Digital Signal Controllers. The eZdsp kit includes an F28335 target board that features integrated JTAG emulation, 128Kx16 asynchronous SRAM, CAN 2.0 and RS-232 interfaces, and expansion headers that provide access to all F28335 I/O signals. Also included in the kit is the Code Composer Studio™ Integrated Development Environment, USB interface to the host PC, and a universal power supply. This single orderable part number supports all regions of the world.

Features

Hardware Features
  • TMS320F28335 Floating-Point Digital Signal Controller
    • 150 MHz operation
    • 512 KB on-chip flash memory
    • 68 KB on-chip RAM
    • 12-bit ADC with 16 input channels
  • 128k x 16 off-chip SRAM
  • Clamshell socket for the F28335 DSC
  • RS-232 interface with on-board transceiver and 9-pin DSUB connector
  • CAN interface with on-board transceiver and 9-pin DSUB connector
  • Multiple expansion connectors provide access to all F28335 I/O signals
  • Embedded USB JTAG Controller
  • Operates from a single 5V supply with provided AC adapter
  • IEEE 1149.1 JTAG emulation connector
Software Features
  • Code Composer Studio™ Integrated Development Environment for C2000 including C compiler, assembler, linker, real-time debug support, data visualization, a profiler and a flexible project manager.
  • eZdsp diagnostic software, including test examples for UART, CAN, I2C, and memory
  • Texas Instruments’ Flash APIs to support the F28335
  • Texas Instruments’ F28335 header files and example software

Order Options

 TMDSEZ28335
Name TMS320F28335 eZdsp Starter Kit
Status  ACTIVE 
Price (US$) $495.00 
  
Order
Americas:
Contact Sales Rep

Asia:
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep

Japan:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
TMS320F28332 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 
TMS320F28334 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 
TMS320F28335 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDSEZ28335:

View All Tags

Other Support