TMS320LF2401A eZdsp Starter Kit (DSK) Status: NRND

TMDSEZD2401


      
         

THIS PRODUCT IS NOT RECOMMENDED FOR NEW DESIGN


Product Information

Description

Host Platform Supported: TMS320LF2401A
Number of Processors: 1
Clock Speed Available (MHz): 40 MHz
Board Size: (3.0 x 5.25 inches)
External Memory: No
Expansion Options: 2 expansion connectors
Software Included: Drivers for Code Composer


The TMS LF2401A eZdsp™ is a stand alone module that lets evaluators examine certain characteristics of the TMS320LF2401A digital signal processor (DSP) to determine if this DSP meets their application requirements. This module has a single chip parallel port to JTAG scan controller. Therefore the module can be operated without additional development tools such as an emulator. Furthermore, the module is an excellent platform to develop, demonstrate, and run software for the TMS320LF2401A processor


Features

The TMS LF2401A eZdsp™ integrates the essential key features to allow users to understand the TMS320LF2401A characteristics.

Hardware features

  • TMS320LF2401A Digital Signal Processor
  • Zero Insertion Force (ZIF) Socket for the Processor
  • 40 MIPS operating speed
  • 8K words on chip Flash ROM
  • 1K words on chip RAM
  • 2 Expansion connectors (analog, I/O)
  • Onboard 10 MHz, CPU clock
  • Onboard embedded IEEE 1149.1 JTAG controller
  • 5 Volt only operation with supplied adapter
  • Onboard IEEE 1149.q JTAG emulation

Software Features:

  • Code Composer IDE, v4.12 (eZdsp specific). Not eligible for upgrades.
  • Compatible with Flash programming utilities from Texas Instruments

Order Options

 TMDSEZD2401TMDSEZD2401-0E
Name TMS320LF2401A eZdsp Starter Kit (DSK)TMS320LF2401A eZdsp Starter Kit (DSK) with European Power Cord
Status  NRND NRND 
Price (US$)  $595.02 
 

Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

    
Related Software
Name Part# Company Software Type
C28x™ IQMath Library - A Virtual Floating Point Engine SPRC087 Texas Instruments Application Software 
F24x ACI3_1: Three Phase ACI Motor Control with Constant V/Hz SPRC106 Texas Instruments Application Software 
F24x ACI3_2:3-Phase Sensorless MRAS control with Constant V/Hz SPRC104 Texas Instruments Application Software 
F24x ACI3_3: 3-Phase Sensored Field Oriented Control (FOC) SPRC111 Texas Instruments Application Software 
F24x ACI3_4: Sensorless Direct Flux Vector Control of ACI Motor SPRC127 Texas Instruments Application Software 
F24x BLDC3_1: 3-Phase Sensored Trapezoidal Control SPRC112 Texas Instruments Application Software 
F24x BLDC3_2: 3-Phase Sensorless Trapezoidal Control SPRC108 Texas Instruments Application Software 
F24x Digital Motor Control Library SPRC105 Texas Instruments Application Software 
F24x PMSM3_2: 3-Phase Sensorless Field Orented Control SPRC109 Texas Instruments Application Software 
F281x ACI3_1: Three Phase ACI Control with Constant V/Hz SPRC130 Texas Instruments Application Software 
F281x ACI3_4: Sensor-less Direct FOC of 3-Phase ACI Motor (Simulation Model) SPRC078 Texas Instruments Application Software 
F281x ACI3_4: Sensor-less Direct Flux Vector Control of 3-phase ACI Motor SPRC079 Texas Instruments Application Software 
F281x Digital Motor Control Library SPRC080 Texas Instruments Application Software 
F281x PMSM3_1: 3-Phase Sensored Field Oriented Control SPRC129 Texas Instruments Application Software 
F281x PMSM3_2:3-Phase Sensorless Field Orented Control SPRC128 Texas Instruments Application Software 
F24x ACI1_1: Single Phase ACI Motor Control using Constant V/Hz SPRC110 Texas Instruments Application-Specific Libraries 
F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model) SPRC077 Texas Instruments Application-Specific Libraries 
C281x C/C++ Header Files and Peripheral Examples SPRC097 Texas Instruments Other 
C24x Communications Driver Library SPRC113 Texas Instruments Signal Processing Libraries 
C24x Fast Fourier Transform (FFT) Library SPRC069 Texas Instruments Signal Processing Libraries 
C24x Filter Library SPRC072 Texas Instruments Signal Processing Libraries 
C24x Fixed-Point Math Library SPRC068 Texas Instruments Signal Processing Libraries 
C24x Software Test Bench (STB) Library SPRC070 Texas Instruments Signal Processing Libraries 
C28x Fast Fourier Transforms Library SPRC081 Texas Instruments Signal Processing Libraries 
C28x Filter Library SPRC082 Texas Instruments Signal Processing Libraries 
C28x Fixed-Point Math Library SPRC085 Texas Instruments Signal Processing Libraries 
C28x Signal Generator Library SPRC083 Texas Instruments Signal Processing Libraries 
C28x Software Test Bench (STB) Library SPRC084 Texas Instruments Signal Processing Libraries 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support