TMS320F2808 eZdsp Starter Kit (DSK) Status: ACTIVE

TMDSEZS2808

      
         
  TMDSEZS2808 TMDSEZS2808-OE
NameTMS320F2808 eZdsp Starter Kit (DSK)TMS320F2808 eZdsp Starter Kit (DSK) with European Power Cord
StatusACTIVEACTIVE
Price (US$)$495.02  
Current Version  v1.1 v1.1 
Version Date  DEC-13-2005 DEC-13-2005 
Order Options

Order Options


Product Information

Description

The TMS320F2808 eZdsp™ is a stand alone module that lets evaluators examine certain characteristics of the TMS320F2808 digital signal controller to determine if this DSP-based processor meets their application requirements. This module provides plug-and-play functionality, enabling both experienced and novice designers an easy way to get started immediately with innovative product designs. The kit, which provides new performance-enhancing features such as embedded IEEE 1149.1 JTAG controller with USB emulation, can be operated without additional development tools such as an emulator. Furthermore, the module is an excellent platform to develop, demonstrate, and run software for the TMS320F2808 controller.

Features

Hardware Features:
  • TMS320F2808 @ 100MHz, socketed
  • 18K on-chip zero wait-state SARAM
  • 256K bit I2C EEPROM
  • 20MHz input clock to TMS320F2808
  • On-board embedded JTAG emulation with USB host connection
  • Support for external emulator via standard JTAG header
  • 2 SCI ports with on-board transceivers. One port pinned out to standard 9 pin DSUB.
  • 2 Enhanced CAN ports with on-board transceivers. One port pinned out to standard 9 pin DSUB.
  • Boot mode selection switches
Software Features:
  • Code Composer Studio for eZdsp
  • F2808 eZdsp Diagnostics Utility
  • Host and target source for Diagnostics, POST, and EEPROM programming

What's Included

  • CD-ROM including software and documentation
  • Power supply, line cord and USB cable

Order Options

 TMDSEZS2808TMDSEZS2808-OE
Name TMS320F2808 eZdsp Starter Kit (DSK)TMS320F2808 eZdsp Starter Kit (DSK) with European Power Cord
Status  ACTIVE ACTIVE 
Price (US$) $495.02  
 
Order
Asia:
Contact Distributor

Japan:
Contact Distributor
 
 

    
Related Devices
Part# Name Product Family
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDSEZS2808:

View All Tags

Other Support