TMS320F2812 eZdsp Starter Kit (DSK) - Socketed version Status: ACTIVE

TMDSEZS2812

      
         
  TMDSEZS2812 TMDSEZS2812-0E
NameTMS320F2812 eZdsp Starter Kit (DSK) - Socketed versionTMS320F2812 eZdsp Starter Kit (DSK) - Socketed version (with European Power Cord)
StatusACTIVEACTIVE
Price (US$)$495.02 $495.02 
Order Options

Order Options


Product Information

Description

Host Platform Supported: TMS320F2812
Number of Processors: 1
Clock Speed Available (MHz): 150 MHz
Board Size: 83 x 146 mm (3.26 x 5.75 inches)
External Memory:64K words of External Memory
Expansion Options: 3 expansion connectors
Software Included: Drivers for Code Composer Studio™ IDE


For information on the socketed version of the F2812 eZdsp please visit the Spectrum Digital webpage by clicking here.

The F2812 eZdsp™ is a stand alone module that lets evaluators examine certain characteristics of the F2812 digital signal processor (DSP) to determine if this DSP meets their application requirements. This module has a single chip parallel port to JTAG scan controller. Therefore the module can be operated without additional development tools such as an emulator. Furthermore, the module is an excellent platform to develop, demonstrate, and run software for the F2812 processor


Features

The TMSF2812 eZdsp™ integrates the essential key features to allow users to understand the TMS320F2812 characteristics.

Hardware features

  • TMS320F2812 Digital Signal Processor
  • 18K words RAM
  • 128K words on chip Flash ROM
  • 64K words on board RAM
  • Expansion connectors
  • Onboard embedded IEEE 1149.1 JTAG controller
  • 5 Volt only operation with supplied adapter
  • Onboard IEEE 1149.q JTAG emulation

Software Features:

  • A copy of Code Composer Studio specifically designed to only work with the eZdsp target
  • Compatible with Flash programming utilities from Spectrum Digital

Order Options

 TMDSEZS2812TMDSEZS2812-0E
Name TMS320F2812 eZdsp Starter Kit (DSK) - Socketed versionTMS320F2812 eZdsp Starter Kit (DSK) - Socketed version (with European Power Cord)
Status  ACTIVE ACTIVE 
Price (US$) $495.02 $495.02 
 
Order
Asia:
Contact Distributor

Japan:
Contact Distributor
 
 

    
Related Devices
Part# Name Product Family
TMS320C2810 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2811 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2812 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F2810 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2811 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDSEZS2812:

View All Tags

Other Support