|
|
Product InformationDescriptionThe TMS320C6455 DSP Starter Kit for Medical Imaging (DSK-MI), developed jointly with Spectrum Digital, is a low-cost development platform designed to speed the development of medical imaging applications based on TI’s TMS320C64x+™ DSP generation. The DSK-MI is now available with the industries highest performing single core DSP running at 1.2GHz. The C6455 DSK-MI is an ideal platform to evaluate the TI Embedded Processor Software Toolkit for Medical Diagnostic Ultrasound (STK-MED). A free 90-day evaluation version of the STK-MED is included with the medical imaging DSK. This toolkit is a collection of several standard ultrasound algorithms optimized for TI’s C64x+ architecture. Included on the toolkit CD is information to help developers design and get the most out of their medical imaging system. The CD includes the latest Medical Applications Guide, TI’s application notes and TI’s white papers pertaining to medical imaging. TMS320C6455 DSK-MI features a Serial RapidIO® (sRIO®) bus interface offering a complete, easy-to-use multiprocessor C6455 DSP development system with sRIO communications connectivity to third party tools, FGPAs, sRIO switches and sRIO equipped embedded processors. The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs with the DSK-MI’s full featured Code Composer Studio™ IDE and eXpressDSP™ Software which includes DSP/BIOS and Reference Frameworks. The C6455 Code Composer Studio DSK tools includes the C6000 Tuning Dashboard giving developers access to the CacheTune and CodeSizeTune Analysis tools, plus Compiler Consultant and Multi-Event Profiler. The Tuning suite of tools help developers improve the performance of their application by optimizing cache usage and choosing the best compiler optimization switches to meet the size and performance goals of the end application with graphical tooling and proactive advice. The C6455 DSK-MI allows you to download and step through code quickly and uses Real Time Data Exchange (RTDX™) for improved Host and Target communications. The DSK-MI utilities include Flashburn to program flash, utilities and software and a power on self test and diagnostic utility to ensure the DSK is operating correctly. FeaturesThe DSK-MI features the TMS320C6455 DSP, a 1.2 GHz device delivering up to 8000 million instructions per second (MIPs) and is designed for products that require the highest performing DSPs. The C6455™ is based on the high performing TMS320C64x+™ DSP platform designed to meet the needs of high-performing memory intensive applications such as medical imaging, networking, video, imaging, and most multi-channel systems. Other hardware features of the TMS320C6455 DSK-MI board include:
Board Support Library – The Board Support Library (BSL) provides a C-language interface for configuring and controlling all on-board devices. The library consists of discrete modules that are built and archived into a library file. Each module represents an individual application program interface (API) and is referred to simply as an API module. The module granularity is structured so each device is implemented in an individual API module. The goal of the BSL is to provide a level of hardware abstraction and software standardization that improves development time and portability. The BSL source code is available in the lib directory along with the library itself. You may extend or modify the source code and build your own version of the library. You can also include the BSL source files directly into your application for greater control. Example code with full source for:
The STK-MED is a collection of several standard ultrasound algorithms optimized for TI’s C64x+ core. The algorithms showcase how ultrasound processing functions can efficiently leverage the C64x+ architecture for performance and power consumption. Detailed algorithm descriptions, API documentation, and test benches are included for reference and support. Also included is a version of TI’s IQ math library that has been highly optimized with optimal precision for the algorithms contained in the STK-MED. The goal of the STK-MED is to shorten customer development time by providing optimized implementations of processing blocks commonly used in a diagnostic ultrasound system. The source code can easily be extended or modified to create customized versions for your development. Order Options
Technical DocumentsMost useful technical documents for TMDSMDSK6455 Datasheet
Application Notes
User Guides
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| Medical Diagnostic Ultrasound Software Tool Kits | S2MEDDUS | Texas Instruments | Application Software |
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| C6455 Evaluation Module | TMDXEVM6455 | Texas Instruments | Development Boards/EVMs |
| Network and Video 1 GHz Development Kit | TMDXNVK6415-T | Texas Instruments | Development Platforms |
| XDS560 Class High Speed Emulators | XDS560 | Texas Instruments | Emulators/Analyzers |
| Related Devices | |||
| Part# | Name | Product Family | |
| TMS320C6454 | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |
| TMS320C6455 | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |